Publish your products
SF632P SmartMount® Flat Wall Mount for 22" to 43" Displays

SF632P SmartMount® Flat Wall Mount for 22" to 43" Displays

The SmartMount® Flat Wall Mount series offers the most versatile installation features and mounting options. The SF632(P) models low-profile design offers the sleek, aesthetically pleasing look to fit into any décor. Security screws provided in the SF632 model deter tampering and theft. The display can now simply be installed by a single person with the Hook-and-Hang™ system. The Easy-Glide™ adaptors hook onto the wall plate for an overall quick, simple, and secure installation.

This display size range is simply a guideline for product selection. Displays larger than the screen size range may still be compatible as long as they fall within the VESA® pattern and max weight of the Peerless-AV® product.

Features

  • Accommodates 75, 100, 200 x 100, or 200 x 200mm VESA mounting patterns
  • Slim design positions the display only1.02" (26mm) from the wall
  • Display adaptor simply slides into the wallplate for quick and easy installation
  • Includes all necessary wall and display attachment hardware
  • Integrated security options available
  • For mounts requiring theft resistant hardware, installed with security tool(included), please purchase SF632
  • Design is UL listed and tested to four times stated load capacity
  • For mounts requiring standard hardware, installed with a Philips screwdriver, please purchase SF632P
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 22" to 43"
    • VESA Pattern; 75 x 75, 100 x 100, 200 x 100, 200 X 200
    • Mounting Pattern; 75 x 75, 100 x 100, 200 x 100, 200 X 200mm (2.95 x 2.95, 3.94 x 3.94, 7.87 x 3.94, 7.87 x 7.87")
    • Weight Capacity; 115lb (52.0kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Distance from Wall; 1.02" (26mm)
    • Product Dimensions; 8.75 x 9.35 x 1.02" (222 x 237 x 26mm)

    Package Specs

    • Shipping Weight; 4.45lb (1.8kg)
    • Ship Dimensions; 10.63 x 4 x 11.5" (270.0 x 101.6 x 292.1mm)
    • UPC Code; 735029241645

    Variant ID: 34322258428035

    Variant SKU: SF632P

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sf632p
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit