Publish your products
SP850 Pull-out Pivot Wall Mount for 32"-80" Displays

SP850 Pull-out Pivot Wall Mount for 32"-80" Displays

The SP850 Pull-Out Pivot Mount combines the best features of a wall mount and a pivot arm. In the closed position, the SP850 acts as a flat or tilting wall mount. At only 2.31" from the wall, its unique wall plate and built-in cable management neatly hide all components and cords. Extended, the SP850’s sturdy arm construction smoothly glides the display out 1.68" from the wall and allows the flat panel display to pivot up to 45°. This feature not only enables the display to be positioned for an optimal viewing angle, but it also provides easy access to the back of the display for hassle-free maintenance. The SP850 is also ideal in applications where the display needs to be recessed into the wall, custom framed or aligned into a multi-display wall.

Features

  • Dedicated models include VESA® 100 and 200 x 100mm compliant adaptor plate (PLP or LC model adaptor plate required for non-VESA displays) |Universal models adapt to displays with mounting holes up to 600 x 400mm (23.62" W x 15.75" H) |IncreLok™ tilt provides tilt at 0°, 5° and 10° |±1° of roll for horizontal display leveling during installation |Mounts to 16" wood studs, concrete and cinder block
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 80"
    • VESA Pattern; 100 x 100, 200 x 100
    • Mounting Pattern; 100 x 100, 200 x 100mm (3.94 x 3.94, 7.87 x 3.94")
    • Weight Capacity; 150lb (68.0kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; 0, 5, 10
    • Swivel Yaw; +45 / -45
    • Roll; +1 / -1
    • Increlock Increments; 0, 5, 10
    • Distance from Wall; 2.31 - 10.68" (59 - 271mm)
    • Product Dimensions; 21.00 x 9.76 x 2.31 - 10.68" (533 x 248 x 59 - 271mm)

    Package Specs

    • Shipping Weight; 22.7lb (10.24kg)
    • Ship Dimensions; 12 x 2.75 x 33" (304.8 x 69.9 x 838.2mm)
    • UPC Code; 735029240297

    Variant ID: 34322257838211

    Variant SKU: SP850

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sp850
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City