Publish your products
SR598ML3T SmartMount® Motorized Height Adjustable Tabletop Cart

SR598ML3T SmartMount® Motorized Height Adjustable Tabletop Cart

Peerless-AV’s SmartMount® Motorized Height Adjustable Tabletop Cart was designed to get the most out of an interactive display. The motorized cart creates an ADA compliant solution by allowing a display to be raised to the appropriate height, based on the specific user, with just a touch of a button. A secondary actuator allows the tilt of the display to be adjusted from vertical to completely horizontal. This allows the interactive display to be used in a standard viewing position, drafting table position, or tabletop position. The rear compartment provides a secure area for a PC and power strip, while the cable management pathway protects the cables from snagging or abrasion when the display is raised or tilted. The cart’s welded base and locking casters provide a stable foundation for touch applications, and the integrated power cord wrap makes moving the solution simple.

Features

  • Display height can be adjusted up to 25.6" (650mm) with the touch of a button
  • Center of display is adjustable from 34"-60" (864-1524mm) from the floor
  • Universal display adaptor fits mounting patterns from 200 x 200mm to 800 x 600mm
  • Open frame display adaptor helps prevent display input interference
  • Rear enclosure provides storage for mini PCs such as Shuttle, Dell OptiPlex Micro, HP 260 G2, Lenovo M600 Tiny or Intel NUC, and includes mounting locations for external WiFi antennas
  • Corrugated cable pathways route and protect cabling during display movement and positioning
  • Cord wrap included for managing surge protector cord
  • Safety limit switch automatically reverses direction and stops when a collision is detected in an upward, downward or lateral force
  • Includes Peerless-AV® PVP1200-CPL6 six outlet Power Strip with 15ft cord and 2160 joule rating (15A, 120V, 1800W, EMI/RFI noise filtering)
  • Textured black powder coat finish helps hide finger prints and dust
  • Pre-assembled design allows the user to simply attach the display and run cabling
  • Easily route cabling from the inside compartment to the back of the display
  • Welded base and pre-assembled casters provide rigidity, stability and quick assembly
  • Safe and easy maneuverability on 4" (102mm) swivel casters that meet UL/CUL requirements
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 55" to 80"
    • VESA Pattern; 200 x 200 - 800 x 600
    • Mounting Pattern; 800 x 600mm (31.5 x 23.6")
    • Weight Capacity; 220lb (99.8kg)
    • Color; Black
    • Finish; Semi-Gloss Powder Coat
    • Security Features; Security
    • Tilt; 90°
    • Swivel Yaw; 360°
    • Product Dimensions; 45.76 x 31.11 - 68.97 x 28.88" (1162 x 790 - 1752 x 733mm)

    Package Specs

    • Shipping Weight; 161.5lb (73.3kg)
    • Ship Dimensions; 47.25" x 13.5" x 37.75" (1,200.2 x 342.9 x 958.9mm)
    • UPC Code; 735029327936
    • Package Contents; Assembled Base with Motorized Columns and Casters, Rear Enclosure, Universal Display Adaptor, Control Box, Control Switch, Surge Protector, Hardware & Instructions

    Variant ID: 29193757065331

    Variant SKU: SR598ML3T

    Type: cart

Technical specification
  • Unique ref.sr598ml3t
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City