Publish your products
ST660P SmartMount® Universal Tilt Wall Mount for 39" to 80" Flat Panel Displays

ST660P SmartMount® Universal Tilt Wall Mount for 39" to 80" Flat Panel Displays

The SmartMount® Universal Tilt Wall Mount series offers the most versatile installation features and mounting options. Horizontal and vertical adjustment abilities allow for post installation leveling and side-to-side positioning, making it easier than ever to find the perfect TV position. Lock the tilt angle at installation to prevent tampering or moving with the IncreLok™ tilt technology. Security screws provided in the ST660 models deter tampering and theft. The open wall plate design offers total wall access, increasing the electrical and cable management options. The display can now simply be installed by a single person with the Hook-and-Hang™ system. The Easy-Glide™ adaptors hook onto the wall plate for an overall quick, simple, and secure installation.

This display size range is simply a guideline for product selection. Displays larger than the screen size range may still be compatible as long as they fall within the VESA® pattern and max weight of the Peerless-AV® product.

Features

  • Universal mount fits displays with mounting patterns up to 824 x 405mm (32.44" W x 15.95" H) and accommodates up to 800 x 400mm VESA® patterns |Adjustable 15° forward tilt and 5° backward tilt for finding the optimal viewing angle |Easy-Grip™ ratcheting handle locks tilt angle into place |Up to 0.25" (6mm) of vertical adjustment on each universal display adaptor bracket for post-installation leveling and height adjustment fine-tuning |Easy-Grip™ ratcheting handle locks tilt angle into place |Horizontal display adjustment up to 8.00" (203mm) for centering display on wall |Includes all necessary wall and display attachment hardware |Integrated security options available |Design is UL listed and tested to four times stated load capacity |For mounts requiring theft resistant hardware, installed with security tool (included), please purchase ST660 |For mounts requiring standard hardware, installed with a Philips screwdriver, please purchase ST660P
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 39" to 80"
    • VESA Pattern; 800 x 400
    • Mounting Pattern; 832 x 405mm (32.75 x 15.95")
    • Weight Capacity; 200lb (90.7kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Tilt; +15 / -5
    • Increlock Increments; -5, 0, 5, 10, 15
    • Distance from Wall; 2.63 - 5.71" (67 - 145mm)
    • Product Dimensions; 36.54 x 16.89 x 2.62 - 5.40" (928 x 429 x 67 - 137mm)

    Package Specs

    • Shipping Weight; 11lb (4.98kg)
    • Ship Dimensions; 10.71 x 2.95 x 36.41" (272.0 x 74.9 x 924.8mm)
    • UPC Code; 735029231875

    Variant ID: 34322256298115

    Variant SKU: ST660P

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.st660p
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City