Publish your products
TTS6X4 Universal TV Stand with Swivel for 55" to 85" TVs

TTS6X4 Universal TV Stand with Swivel for 55" to 85" TVs

The TTS6X4 Universal TV Stand provides ±25° of swivel to position your TV at the perfect viewing angle. The universal adaptor plate provides compatibility up to a 600 x 400mm VESA® pattern, and it can be mounted at three different heights to seamlessly accommodate your TV. The built-in swivel is located at the top of the tilt head so the base of the stand never moves, just your TV.

Features

  • Hook-and-Hang™ system offers easy, one-person installation
  • Universal mounting pattern accommodates a variety of TVs with VESA® patterns from 100 x 100mm to 600 x 400mm
  • Includes all standard hardware and tools for mounting your TV
  • Reinforced steel base provides a stable platform for your TV while providing a high tech look
  • Anti-slip rubber feet provide a stable base that prevents unintentional movement while adjusting the TV
  • +3°/-0° vertical tilt movement for the ideal viewing angle
  • ±25° built-in swivel allows multiple viewing positions
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 55" to 85"
    • Product Dimensions; 25.59" x 36.99" x 14.76" (650 x 939 x 375mm)
    • Product Weight; 22.9lb (10.4kg)
    • Weight Capacity; 115lb (52.2kg)
    • Color; Matte Black Mount with Black Glass Base
    • Finish; Powder Coat
    • Mounting Pattern; 600 x 402mm (23.62" x 15.82")
    • Security Features; Non-Security Hardware
    • Tilt; +3°/-0
    • Swivel; ±25°

    Package Specs

    • Packaging Size (W x H x D); 34.80" x 18.40" x 6.00" (883 x 467 x 153mm
    • Package Ship Weight; 28.0lb (12.7kg)
    • UPC Code; 735029326861
    • Package Contents; Steel Base, (2) Columns, Adaptor Brackets, Adaptor Plate, Hardware and Tools

    Variant ID: 34279575978115

    Variant SKU: TTS6X4

    Type: Desktop Mounts

Technical specification
  • Unique ref.tts6x4
  • Product familyMounting Solutions
  • Product groupDesktop & Tablet Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit