Publish your products
WSP700 Metal Stud Wall Plate for Use with Peerless-AV Single Stud Arms

WSP700 Metal Stud Wall Plate for Use with Peerless-AV Single Stud Arms

No matter what, having more options is a good thing. The WSP7 wall plate provides more options for mounting Peerless-AV’ small, single stud pivot and articulating mounts. In addition to use with metal studs, the wall plate enables the positioning of the TV practically anywhere across the span of the wall without being limited by gaps between wall studs. Easily open up flat panel mounting options, get an abundance of usable wall access for even better cable management options. Designed sleeker and with less bulk than previous wall plates, the WSP7 is a universal fit that is easily mounted to any wall stud, regardless of the stud spacing situation.

Features

  • 2" of horizontal adjustment for additional mount placement options
  • For use with SA730P,SA740P, SP730P, SP740P,PA730, PA740, PP730, PP740 eliminating the need to determine what wall plate goes with what mount
  • Max load capacity of 80 lb (36 kg)
Specification
  • Product Specs

    • Weight Capacity; 79lb (36kg)
    • Color; Black
    • Finish; High Gloss
    • Security Features; Non-Security Hardware

    Package Specs

    • Shipping Weight; 6.5lb (3kg)
    • Ship Dimensions; 13.25 x 2 x 26.32" (336.6 x 50.8 x 668.5mm)
    • UPC Code; 735029266532

    Variant ID: 29193767551091

    Variant SKU: WSP700

    Type: Arm and Wall Plates

Technical specification
  • Unique ref.wsp700
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City