We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Esprit® Enhanced Illuminator Options

Unique ref.: esprit-enhanced-illuminator
Brand: Pelco
Product family: PTZ IP Cameras
Product group: Esprit® Enhanced
Width (inches): 9
Height (inches): 20.96
Depth (inches): 13.95
Date of publishing: 2019-05-23
Edition number: 1
Type: Object (single object)
Download (8)

Esprit® Enhanced Series IP Positioning System

SureVision 3.0 Cameras in Standard and Pressurized Models

Pelco’s iconic Esprit® Series positioning system provides best-in-class image quality and pan/tilt performance. Esprit Enhanced provides the total package of impressive image quality, valuable software features, and time-tested pan/tilt performance suitable for any installation environment.

Esprit Enhanced has long provided a Full HD 1080p 30x optical zoom camera but with Pelco's latest product evolution a powerful new SureVision 3.0 enabled camera is now available featuring 130dB of True Wide Dynamic Range and low light performance up to twenty times better than past Esprit models. The new SureVision 3.0 camera is available in either a standard or pressurized 30x optical zoom module that delivers market leading image quality for even the toughest outdoor environments. Paired with Pelco's illuminator modification, the camera ensures that image quality is top-of-the-line, even on the darkest of nights.

Esprit Enhanced has historically packed in many features that enhance the total value of the system, and with the new SureVision 3.0 cameras, even more value has been added. Since its inception, Esprit Enhanced has had a full suite of built in video analytics, 32 window blanking privacy zones, and electronic image stabilization.

Esprit Enhanced brings together the very best in enclosure design, PTZ mechanics, and receiver technologies to produce the industry's leading high-speed camera system. Installed around the world for more than 16 years, Esprit Enhanced has been constantly updated to provide the latest pan/tilt and imaging performance. The camera is easy to install, easy to use, and highly reliable.

Pelco’s Esprit® Enhanced Positioning System features a pan/tilt, enclosure, and either an Integrated Optics Package (IOP) or a pressurized Integrated Optics Cartridge (IOC) in a single, easy-to install system. Options include IOP with or without wiper and IOC models with wiper.

A powder-coated, aluminum construction makes the Esprit Enhanced Series ideal for either indoor or outdoor applications. The system has an absolute operating temperature range of –45° to 60°C (–50° to 140°F). Within two hours after power-up, the entire unit can de-ice and be operational from a temperature of –25°C (–13°F)

The Esprit Enhanced Series variable pan and tilt speeds range from 0.1 to 80 degrees per second in manual pan mode, and 0.1 to 40 degrees per second in manual tilt. Pan preset and turbo speeds are 140 degrees per second. Tilt preset speed is 140 degrees per second.

The Esprit Enhanced Series system’s IOC contains dry nitrogen pressurized to 10 psig, which protects the environment inside the cartridge eliminating internal condensation and corrosion. Sensors are strategically placed in the cartridge to monitor pressure, which is then displayed on the Web UI. The IOC is factory assembled and installed in Esprit Enhanced Series systems. All labor-intensive procedures of setting up the camera, lens and charging the unit with dry nitrogen are eliminated. The miniature size of the cartridge decreases the future need for maintenance and increases the overall reliability of the pressurized unit.

Esprit Enhanced is available with a window wiper. The wiper is completely integrated into the enclosure and does not interfere with the viewing range of the system. The wiper can be configured to delay between wipes and to automatically shut off after a specified period. The wiper design also allows for easy replacement of the wiper blade. A built-in heater, window defroster/defogger, and sun shroud are standard features on Esprit Enhanced units, which also includes an open collector auxiliary output to control external devices.

Esprit Enhanced is available with options for IR illumination as well as Dual mode: IR and white light illumination. The vari-zoom IR illumination option dynamically matches the field of view of the camera and adapts in intensity to maintain consistent illumination across the range of zoom all the way out to 200 meters. The Dual Mode illumination option has both IR illumination as well as white light illumination that can be switched from one to the other with a click.

The systems are available with a universal mains power supply. The Esprit Enhanced Series also has a power-up recovery mode that allows the user to specify what operation the system will resume whenever the power is cycled.

Product Features:
• Surevision 3.0 Technology, Including:
• 130dB Wide Dynamic Range (WDR)
• Advanced Low Light Down to 0.03 LUX, Anti-Bloom Technology, 3D Noise Filtering, Enhanced Tone Mapping
• Up to Full HD 1080p and up to 60 Images per Second
• Full Suite of Built-In Analytics Including AutoTracker, Adaptive Motion Detection, Abandoned Object, and More.
• Defog Mode Provides Three Levels of Fog Removal Within the Image for Improved Image Quality During Bad Weather Conditions
• Vivid Mode Can be Turned On/Off to Drastically Improve the Image Contrast and Color Saturation
• Electronic Image Stabilization (EIS)
• Pan/Tilt and Enclosure with Integrated Optics Package (IOP) or Pressurized Integrated Optics Cartridge (IOC)
• Dual Stream H.264 IP Video with Smart Compression
• Vari-Zoom IR Illuminator Option with 200 Meter Range
• Dual Mode Illumination Option with IR and White Light LED Banks
• 16 Preset Tours, 256 Presets, 32 Window Blanks, 8 Patterns, 8 Scans
• Integrated Window Wiper with Configurable Delay and Shut-Off (ES6230-1x Models)
• ONVIF Profile S, Profile G, and Profile Q Conformant
• 360° Continuous Pan Rotation at 140° per Second
• 2 SFP Ports


Material main: Aluminium
Material secondary: Stainless steel
Designed in: United States
Manufactured in: China
Weight Net (Lbs): 29

BIMobject Category: Electronics - Security, Cameras & Accessories
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
Uniclass 2.0 Code: SS-75
Uniclass 2.0 Description: Communications, Security, Safety, Control And Protection Systems
Uniclass 2015 Code: Pr_60_75_03_56
Uniclass 2015 Description: Network video recorders
NBS Reference Code: 10-50-60-75
NBS Reference Description: Security Audit Systems
CSI MasterFormat 2014 Code: 11 97 00
CSI MasterFormat 2014 Title: Security Equipment
OmniClass Number: 23-29 11 13 13 13
OmniClass Title: Security Digital Video Recorders
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Security, Cameras & Accessories

Name Value
Height 20.96
Length 13.95
Width 9

All BIM objects are real products from real manufacturers confirmed and approved