We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Evolution 05 Evo Wall Mount Indoor

Unique ref.: pelco-evolution-05-evo-wall-indoor
Brand: Pelco
Product family: Electronics
Product group: Video Surveillance
Date of publishing: 2016-05-30
Edition number: 2
Type: Object (single object)
Download (4)
Evolution 05 Indoor

Black or white, accessorize it to your needs

The Evolution Indoor Camera has a 5MP sensor and no moving parts. The unit is designed for quick and easy installations indoors where a lightweight professional indoor enclosure is required. The Evolution Indoor Camera is a convenient surface-mounting enclosure that fully supports Power-over-Ethernet standard for installation convenience.

Available in either black or white finish, the Evolution Indoor Camera is suitable for any ceiling, wall or table mounted applications. A range of mounting accessories is available including pole, pendant and corner brackets.

EVO-05-NID (White) / EVO-05-NJD (Black)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Security, Cameras & Accessories
IFC classification: Electrical Element
UNSPSC name: Video monitors
UNSPSC code: 46171612
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
CSI MasterFormat 2014 Code: 28 23 29
CSI MasterFormat 2014 Title: Video Surveillance Remote Devices and Sensors
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved