We are using cookies to provide our services

By using our services you agree to our use of cookies

Evolution 05 Mini Indoor

Unique ref.: pelco-evolution-05-mini-indoor
Brand: Pelco
Product family: Electronics
Product group: Video Surveillance
Date of publishing: 2016-05-30
Edition number: 2
Type: Object (single object)
Download (4)
Evolution-05 Mini Indoor

Mini in size, big in features

The Evolution-05 Mini Indoor camera has a 5MP sensor, no moving parts and a totally silent operation.

With a diameter of only 108mm (4,25”), it is designed for quick and easy installations anywhere a professional light weight enclosure is required. A range of mounting accessories includes an IK10 vandal-proof cover and pendant mount adapter.

Available in white or black, it is the ideal solution for markets where discreet installation is required or aesthetics matters, such as Residential, Hospitality, Retail or Banking.

EVO-05-LID (White) / EVO-05-LJD (Black)


Material main: Plastic
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Security, Cameras & Accessories
IFC classification: Electrical Element
UNSPSC name: Video monitors
UNSPSC code: 46171612
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
CSI MasterFormat 2014 Code: 28 23 29
CSI MasterFormat 2014 Title: Video Surveillance Remote Devices and Sensors
OmniClass Number: 23-37 15 11
OmniClass Title: Cameras
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved