We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Spectra® Professional Indoor (Pendant) - HD IP PTZ Dome Cameras

Unique ref.: pelco-spectra-dome-indoor-pendant
Brand: Pelco
Product family: PTZ IP Cameras
Product group: Spectra® Professional
Width (inches): 8.42
Height (inches): 10.5
Date of publishing: 2019-06-03
Edition number: 1
Type: Object (single object)
Download (8)

Spectra® Professional Series IP Dome System

P1220 Models, High Definition Pan/Tilt/Zoom High-Speed Dome

Pelco breaks the performance versus affordability barrier with the very powerful, cost-effective Spectra® Professional Series of discreet, integrated camera dome positioning systems. The Spectra Professional Series delivers clear, live streaming, high-definition images over the Internet using a standard Web browser (Microsoft® Internet Explorer®, Chrome, or Mozilla® Firefox®). With six times the resolution of standard definition domes, Spectra Professional is an ideal solution to view details such as faces, license plates, tattoos, or other specific features when in a zoomed-in position.

Spectra Professional supports High-Profile H.264 compression, a vast improvement in quality over MPEG-4 and up to 20 times more efficient than MJPEG. The dome system features open architecture connectivity for third-party software recording solutions allowing integration into virtually any IP-based HD system. It is also compatible with Digital Sentry® video management systems. As with all Pelco IP camera solutions, Spectra Professional is Endura Enabled™ to record, manage, configure, and view multiple live streams. When connected to an Endura® HD network-based video security system, the dome system has access to EnduraStor™ and EnduraView™ for optimized image quality and bandwidth efficiency.

Spectra Professional Series includes a choice of four back box models: in-ceiling, environmental in-ceiling, pendant, and environmental pendant. All environmental models meet Type 4X, IP66 when properly installed.

Spectra Professional Series features ease of installation and ease of maintenance that you have come to expect from Pelco. Each dome system consists of a back box, a dome drive, and a lower dome, all prepackaged as a system.

Product Features:
• Up to 1920 x 1080p resolution
• 16:9 aspect ratio; 1080p at 30 ips
• 2.0 MPx, 20X optical zoom, 12X digital zoom IP camera
• Ability to control and monitor video over IPv4 or IPv6 networks
• Built-in analytics including Motion Detection and Camera Sabotage
• Two video streams: Dual H.264 or H.264 and Scalable MJPEG
• 360° Continuous Pan Rotation up to 430° per Second
• Supported protocols: TCP/IP, UDP/IP (Unicast, Multicast IGMP),
UPnP, DNS, DHCP, RTP, RTSP, NTP, IPv6, GB28181, and more
• PoE+ IEEE 802.3 at Class 4 (for non-environmental units)
• 16 Preset Tours, 128 Dome Presets, 8 Window Blanks
• Open IP Standards
• ONVIF Profile-S and Profile-G conformant

Models:
• Indoor In-Ceiling
• Environmental In-Ceiling
• Indoor Pendant
• Environmental Pendant


Material main: Aluminium
Material secondary: Stainless steel
Designed in: Taiwan
Manufactured in: Taiwan
Weight Net (Lbs): 10.3

BIMobject Category: Electronics - Security, Cameras & Accessories
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
Uniclass 2.0 Code: SS-75
Uniclass 2.0 Description: Communications, Security, Safety, Control And Protection Systems
Uniclass 2015 Code: Pr_60_75_03_56
Uniclass 2015 Description: Network video recorders
NBS Reference Code: 10-50-60-75
NBS Reference Description: Security Audit Systems
CSI MasterFormat 2014 Code: 11 97 00
CSI MasterFormat 2014 Title: Security Equipment
OmniClass Number: 23-29 11 13 13 13
OmniClass Title: Security Digital Video Recorders
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Security, Cameras & Accessories

Name Value
Height 10.5
Width 8.42

All BIM objects are real products from real manufacturers confirmed and approved