We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Spectra® Enhanced Indoor Series IP PTZ Domes

Unique ref.: pelco-spectra-enhanced-indoor-dome
Brand: Pelco
Product family: PTZ IP Cameras
Product group: Spectra® Enhanced
Width (inches): 9.4
Height (inches): 11.1
Date of publishing: 2019-06-03
Edition number: 1
Type: Object (single object)
Download (9)

Spectra® Enhanced Series IP PTZ Domes

Top-of-the-line high-speed dome positioning system

Spectra Enhanced has long provided Full HD 1080p 20X and 30X optical zoom cameras that run at up to 60 frames per second and provide 130dB of True Wide Dynamic Range (WDR). With Pelco's latest product evolution a powerful new camera option is now available that features the same powerful WDR capabilities as before but now with the addition of Pelco's latest SureVision 3.0 low light performance (down to 0.03 lux)--that's a 20 time improvement over base Spectra models! The new SureVision 3.0 cameras are available in select 20X and 30X optical zoom models.

  • SureVision 3.0 Technology, including
    • 130dB Wide Dynamic Range (WDR)
    • Advanced Low Light Down to 0.03 LUX on Select Models
    • Anti-Bloom Technology
    • 3D Noise Filtering
    • Enhanced Tone Mapping
  • Up to Full HD 1080p
  • Up to 60 Images per Second (ips)
  • Power over Ethernet (HPoE and PoE+), 24VAC, 24VDC
  • Three Automatic Defog Options
  • Electronic Image Stabilization (EIS)
  • Built-in Analytics Suite
  • Vandal Resistant IK10 Smoked or Clear Bubble
  • Pelco H.264 Smart Compression Technology
  • Up to 32GB Edge Storage with Micro SD Card
  • Compatible with Pelco and Third-Party Video Systems
  • ONVIF Profile S and Profile G Conformant
  • 3-Year Warranty and Support


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: China
Weight Net (Lbs): 8.2

BIMobject Category: Electronics - Security, Cameras & Accessories
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
Uniclass 2.0 Code: SS-75
Uniclass 2.0 Description: Communications, Security, Safety, Control And Protection Systems
Uniclass 2015 Code: Pr_60_75_03_56
Uniclass 2015 Description: Network video recorders
NBS Reference Code: 10-50-60-75
NBS Reference Description: Security Audit Systems
CSI MasterFormat 2014 Code: 11 97 00
CSI MasterFormat 2014 Title: Security Equipment
OmniClass Number: 23-29 11 13 13 13
OmniClass Title: Security Digital Video Recorders
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Security, Cameras & Accessories

Name Value
Height 28.2

All BIM objects are real products from real manufacturers confirmed and approved