We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Spectra® Pro IR 4K

Unique ref.: pelco-spectra-pro-4k
Brand: Pelco
Product family: PTZ IP Cameras
Product group: Spectra® Professional IR
Width (inches): 8.26
Height (inches): 12.87
Date of publishing: 2019-06-03
Edition number: 1
Type: Object (single object)
Download (8)

Spectra® Pro 4K Series IP PTZ Outdoor Camera

High-speed PTZ, 20x Models, up to 8 MPx (4k) Resolution

Pelco’s Spectra® Pro 4K (2160p) Series provides up to 8 MPx resolution, which is four times the resolution of 1080p. Combined with 20x optical zoom, one single camera can cover a large area with crystal clear detailed information such as a license plate, face, etc. Depending on the imaging scene, the HDR mode makes the darker part of a camera image brighter, and automatically corrects brightness and contrast to show bright parts clearly

Spectra Pro 4K Series provides three methods of video encoding, providing superior images while maintaining resolution without degrading image quality even when magnified. Spectra Pro 4k can also see in absolute darkness. The infrared illumination (IR) has proportional brightness based upon zoom, creating visible pictures without any light up to 150 m from the camera. The IR wavelength is 850 nm giving an almost undetectable light source in locations where visible light is undesired or light pollution is regulated. The Pro 4K Series offers a wider tilt range giving the camera the ability to look above the horizon 15 degrees (center of field of view).

Included in all models are built in video analytics (e.g. Sabotage and Simple Motion Detection). Spectra Pro 4K also allows for up to 8 configurable privacy zones. White Balance modes including Auto or Manual are available for overcoming difficult lighting conditions day and night. Spectra Pro 4K supports up to 2 TB of onboard local storage (not supplied) that is easily accessible through the ONVIF Profile G protocol or FTP.

Product Features
• Up to 4K Resolution (2160p)
• Up to 30 Images per Second (ips) at 8 MPx
• 850 nm IR Illumination to 150 m
• H.265, H.264, and MJPEG Video Encoding
• Tilt Range +15° to –90° Degrees
• IR Illumination with Proportional Brightness Based Upon Zoom
• High Dynamic Range (HDR) Mode, 72 dB
• Sabotage and Simple Motion Detection
• Pelco’s Smart Compression Technology
• Power Over Ethernet (802.3bt), 24 VAC, 48 VDC
• Electronic Image Stabilization (EIS)
• Up to 2 TB Edge Storage with micro SDHC/SDXC Card
• Super Resolution Zoom Mode
• 3-Year Warranty and Support


Material main: Aluminium
Material secondary:
Designed in: Taiwan
Manufactured in: Taiwan
Weight Net (Lbs): 11.5

BIMobject Category: Electronics - Security, Cameras & Accessories
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
Uniclass 2.0 Code: SS-75
Uniclass 2.0 Description: Communications, Security, Safety, Control And Protection Systems
Uniclass 2015 Code: Pr_60_75_03_56
Uniclass 2015 Description: Network video recorders
NBS Reference Code: 10-50-60-75
NBS Reference Description: Security Audit Systems
CSI MasterFormat 2014 Code: 11 97 00
CSI MasterFormat 2014 Title: Security Equipment
OmniClass Number: 23-29 11 13 13 13
OmniClass Title: Security Digital Video Recorders
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Security, Cameras & Accessories

Name Value
Height 12.87 in
Width 8.26 in

All BIM objects are real products from real manufacturers confirmed and approved