We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

VideoXpert VMS

Unique ref.: videoxpert
Brand: Pelco
Product family: Audio-Visual Systems
Product group: VideoXpert
Date of publishing: 2019-06-03
Edition number: 1
Type: Object (single object)
Download (17)

Video management systems by nature are complex - a complexity that often overwhelms the user experience, resulting in a steep learning curve and misplaced focus.

Features:

VideoXpert™ is different thanks to its intuitive design and easy-to-navigate presentation that effortlessly displays what's needed, when it's needed, allowing security professionals to make fast, effective decisions that drive your business forward.

  • Eliminate single points of failure and ensure reliability though fault-tolerant software, distributed architecture, and multiple levels of redundancy
  • Flexible scale with reliable modular architecture
  • Migration paths for Endura® and Digital Sentry® systems
  • Leverage third-party solutions for simplified integrations, including:
    • Event/Alarm Management
    • Analytics
    • License Plate Recognition
    • Point of Sale
  • ONVIF™ Profile S compliant
  • Aggregate VMS networks and manage all video through a single system
  • Deploy as a hardware or software solution
  • Create and assign tags, organizing network resources as you see fit Fully immersive, 180º views when used with Optera™ Panoramic Cameras


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Security, Cameras & Accessories
IFC classification: Electrical Element
UNSPSC name: Surveillance video or audio recorders
UNSPSC code: 46171621
Uniclass 1.4 Code: JW2
Uniclass 1.4 Description: Audio-visual
Uniclass 2015 Code: Pr_60_75_86_79
Uniclass 2015 Description: Surveillance monitors
NBS Reference Code: 17-06
NBS Reference Description: Audio And Video Players And Recorders
CSI MasterFormat 2014 Code: 28 23 29
CSI MasterFormat 2014 Title: Video Surveillance Remote Devices and Sensors
OmniClass Number: 23-29 11 13 11
OmniClass Title: Security Video Monitors
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Security, Cameras & Accessories

Name Value
Height 3.5 in
Width 17.1 in

BIMobject®