Publish your products
Box Rib 3 Precision Series metal wall panel

Box Rib 3 Precision Series metal wall panel

The Precision Series of architectural wall panels includes twelve profiles that provide architects and designers with creative flexibility by combining bold visual effects with easy, cost-effective installation. Multiple profiles are available with a variety of rib patterns in two depths. Each profile is offered in a no-clip (fastener flange) option, or a clip-fastened panel to accommodate thermal expansion and contraction. All Precision Series panels can connect to each other if desired.

These ribbed wall panels create attractive lines and shadows for the exterior of any building, nonresidential or residential. All twelve of the Precision Series panels can be mixed with each other to create custom patterns. The Precision Series lineup includes the original HWP profile (7/8-in. depth), seven Highline profiles (1 3/8-in depth) and four Box Rib options (1 3/8-in depth).

Consult Petersen rep for maximum length; minimum panel length is 4-ft. Additionally, these wall panels can be specified as perforated in aluminum only for use in equipment screen applications or over graphics. Petersen’s Box Rib panels are ideal for practically any structure that requires exterior wall cladding such as schools, hospitals, banks, sports facilities, office and industrial buildings, and most other nonresidential applications, but also residential buildings.

HWP
The original Precision Series HWP profile features a 7/8” depth and is available in either 12-in. or 16-in. (nominal) widths.

HIGHLINE
The seven Precision Series Highline profiles are 1-3/8-in. deep and can be intermixed to add visual intensity to a building’s exterior. Options include either 12-in. or 16-in. (nominal) widths.

BOX RIB
The four Precision Series Box Rib panels are 1-3/8 in. deep with a nominal 12-in. width and feature 87-degree rib angles and a variety of rib spacing patterns.

Specification
  • Features

    • No-clip panel, or clip installation for expansion/contraction
    • Multiple rib patterns provide a variety of looks and design options
    • Panel depths of 7/8” or 1-3/8”
    • Cost-effective installation
    • Horizontal or vertical installation
    • Panel lengths: 30' maximum for steel
    • Panel lengths: 22’ maximum for aluminum on the thru-fastened leg, longer lengths available on clip panels
Technical specification
  • Unique ref.panel-pac-clad-precision-series-wall-panel-box-rib-3
  • Product familyWall Panels
  • Product groupWall panels concealed fastener
  • TypeObject (single object)
  • Date of publishing2020-06-16
  • Edition number1
  • Height (inches)12
  • Depth (inches)1.38
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationWall
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeSs_25_20
  • Uniclass 2015 DescriptionWall cladding systems
  • CSI MasterFormat 2014 Code07 64 00
  • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit