Publish your products
Snap-Clad Standing Seam metal roof panel

Snap-Clad Standing Seam metal roof panel

Features
  • Available with or without offsets
  • Factory eave notching available
  • Herr-Voss corrective leveled
  • Labor-saving one-piece design
  • Stiffener beads available
  • 30-year non-prorated finish warranty
  • Panel lengths up to 45’

Redi-Roof may be specified in either a batten or standing-seam profile and is intended for application over a solid substrate with a minimum 3:12 roof pitch. Typical underlayments include plywood, nailboard insulation or equal. Panels are factory roll-formed in continuous lengths. Maximum panel length is 45’ and minimum panel length is 4’.

Snap-Clad panels feature architectural aesthetics as well as structural performance. Snap-Clad panels, produced in continuous lengths, are corrective leveled to provide superior flatness and feature an optional factory-applied sealant bead for improved weather resistance. Maximum panel length is 64’ and minimum panel length is 4‘.

Snap-Clad Panels feature a 1-3/4” leg height and a continuous interlock for improved structural performance and wind resistance. A concealed-fastener clip system allows for thermal expansion/contraction while providing extraordinary hold-down strength. Two clips are available: a standard clip for most mansard and fascia applications, and a high-performance clip for roofing applications and UL 90-rated assemblies.

Trim

All flashing and trim shall be fabricated by manufacturer or qualified fabricator. Flashing shall be PAC-CLAD aluminum (.032 – .063 gauge as specified) or PAC-CLAD steel (24 gauge or 22 gauge as specified). A 30-year non-prorated finish warranty can be supplied covering finish performance. Vinyl masking is recommended on all fabrication applications where extra handling is expected. NOTE: The strippable film must be removed immediately after installation.

Installation

Snap-Clad Panels are intended for use in roofing, mansard and fascia applications. Substrates may include 5/8” (min.) plywood, nailboard insulation or equal with an underlayment of ice and water shield or 30# (min.) roofing felt applied horizontally from eave to ridge. Other substrates may include metal decking, purlins or rigid insulation in conjunction with bearing plates.

A minimum 2:12 pitch is recommended in most applications. Contact Petersen Aluminum for detail assistance on projects requiring lower slopes. For coastal applications, aluminum panels along with stainless steel clips must be used for warranty. Consult a local architect/engineer for compliance with local codes and conditions.

Eave Notching

Factory-produced eave notching is available at nominal additional cost on Snap-Clad panels and Redi-Roof standing seam panels. Factory eave notching saves on labor cost by eliminating the need for field cutting to produce a properly trimmed eave detail.

Technical specification
  • Unique ref.roof-panel-pac-clad-snap-clad
  • Product familyRoof Panels
  • Product groupRoof Panels
  • TypeObject (single object)
  • Date of publishing2015-06-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodePr_25_93_72
  • Uniclass 2015 DescriptionRoofing and cladding units
  • CSI MasterFormat 2014 Code07 40 00
  • CSI MasterFormat 2014 TitleRoofing and Siding Panels
  • OmniClass Number23-13 39 27
  • OmniClass TitleRoof Cladding

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit