We are using cookies to provide our services

By using our services you agree to our use of cookies

All Purpose Industrial: Very High Output

Unique ref.: all_purpose_vho
Brand: Philips Day-Brite
Product family: Industrial
Product group: Industrial Linear
Date of publishing: 2015-04-07
Edition number: 1
Type: Object (single object)
IS All Purpose Industrial - View at Source
IA All Purpose Industrial - View at Source

The All Purpose Industrial is an industrial luminaire available with or without uplight at a economical price.
CONSTRUCTION/FINISH
  • Reflectors feature reinforcing forms and are painted with high reflectance baked white enamel finish.
  • Multiple knockouts for convenient installation.
  • Heavy duty channel of code gauge die formed steel with baked white enamel finish.
  • Reflectors are easily installed and have up-light construction standard. Solid top reflectors are available.
  • Combination end cap/coupler requires no tools for installation.
  • 1/4 turn reflector fastener requires no tools.
  • Suitable for unit or row mounting.

ELECTRICAL
  • cULus listed for damp locations.
  • Self-contained fluorescent emergency power packs can be incorporated, listed for dry locations.
  • Pressure lock lampholders secured by snap-in socket plates.
  • IMPORTANT! 1500 mA Fixtures must be suspended with a minimum 1-1/2" clearance to ceiling.


Material main:
Material secondary:
Designed in: United States
Manufactured in: Mexico

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Wattage 110 | 215
Overall Length 48 ; 96
Overall Width 10
Voltage 120V | 277V | 347V | UNV (120-277)

Philips Day-Brite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Specification Sheet 1443-IF
Lamp - Number of 2
Overall Depth 4-13/16"
Lamp - Source FLU
Optics Solid Top Reflector | Uplight Reflector

All BIM objects are real products from real manufacturers confirmed and approved