We are using cookies to provide our services

By using our services you agree to our use of cookies

APX Series

Unique ref.: apx
Brand: Philips Day-Brite
Product family: Industrial
Product group: Food Processing
Date of publishing: 2015-06-24
Edition number: 1
Type: Object (single object)
The APX fluorescent luminiare is a sealed, gasketed enclosure perfect for high abuse vandal areas such as schools, parking areas as well as food processing and industrial applications.

Standards
  • ETL (US/Canada) listed, Wet location,
  • NEMA4X
  • IP66 & IP67
  • 1500 PSI hosedown
  • NSF Non-Food Zone
  • ROHS Compliant

Construction/Finish
  • White, one-piece, 4 ft. molded fiberglass reinforced polyester housing. No rusting, no oxidation and no corrosion. UL 5VA rated fireproof housing.
  • Specular aluminum reflector provides narrow beam distribution. Optional high gloss white reflector.
  • 12 tamper-resistant stainless steel captive latches provide durability and chemical resistance. Optional tamperproof screws are available.
  • Standard oyster white fiberglass polyester housing with smooth exterior surface for easy cleaning. Custom colors are not available.

Lens
  • 100% High impact acrylic or UV stabilized polycarbonate molded lens. Protective film prevents damage to lens during shipping and installation.
  • Poured-in-place closed cell polyurethane gasket seals lens to housing.

Electrical
  • Fluorescent T5, T5HO or T8 lamps in several lamp configurations. Lamps provided by others.
  • Class P electronic ballasts with

Installation
  • Rubber plugs installed in ends of luminaire for field installation of 1/2 conduit or Romex connector (by others).
  • Two V-hook bail hangers are included for chain or cable mounting. Optional ceiling mount bracket available.
  • Hinged ballast tray and lens tethers aid in easy installation.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Wattage 28 | 32 | 54
Mounting Type Chain ; Cable ; Ceiling (with bracket)
Overall Length 51.91
Overall Width 14.61
Voltage 120/277 | 347

Philips Day-Brite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Lamp - Number of 3 | 4 | 5 | 6
Overall Depth 5.94"
Lens Acrylic | Polycarbonate
Lamp - Source FLU
Reflector Finishes Specular Aluminum | High Gloss White
Specification Sheet VRP-1000

All BIM objects are real products from real manufacturers confirmed and approved