We are using cookies to provide our services

By using our services you agree to our use of cookies

APX LED High Bay

Unique ref.: apx_led
Brand: Philips Day-Brite
Product family: Industrial
Product group: Food Processing
Date of publishing: 2015-06-24
Edition number: 1
Type: Object (single object)
The APX LED High Bay provides durability and high performance for your customer’s demanding environments. With packages ranging from 8,000 to 24,000 nominal lumens, the APX can be specified for many areas requiring a sealed luminaire, such as laboratories, food processing, parking areas, and other industrial applications. The rugged housing and clear or frosted lens options combine for durable and effective lighting that is also comfortable for the occupants. LED technology provides efficiency, long life, and reduces energy costs. The additional capability of dimming and optional sensors can ensure even more energy savings.

Application
  • Sealed, corrosion resistant luminaire for use in food processing or other industrial applications.

Construction/Finish
  • White, one-piece, molded fiberglass reinforced polyester housing with formed in place gasket.
  • Injection molded, high impact clear acrylic lens is standard. Frosted acrylic, clear UV stabilized polycarbonate, or frosted UV stabilized polycarbonate lenses are optional.
  • Tamper-resistant, stainless steel, captive latches provide durability.
    Optional tamper resistant screws are available.
  • Plugs installed in ends of luminaire for field installation of 1/2 conduit or Romex connector (by others).
  • Hinged board tray and lens tethers for easy installation and maintenance.
  • Two V-cable hangers are included for chain or cable mounting.
    Optional ceiling mount brackets available.
  • LED light engines and drivers are field replaceable.
  • Dimming drivers are standard. Control is 0-10V.
  • 5 Year Limited Warranty.
  • Standard NSF listing for Non-Food Zone and Splash Zone.
  • ETL listed to meet UL 1598 standards for wet location.
  • Designlights Consortium® qualified. Please check the DLC Qualified Products List to confirm (www.designlights.org/QPL).
  • Certain luminaire components may be adversely affected by contaminants. If sulfur, chlorine, petroleum based solutions, or other contaminants will be in the area of operation, please consult factory as damage caused by these contaminants is not covered under our limited warranty.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Mounting Type Suspended ; Bracket (for ceiling mount)
Overall Length 51.91
Overall Width 14.61
Voltage 120 | 208 | 240 | 277 | 347 | 480 | UNV

Philips Day-Brite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Color Temperature 4000K | 5000K
Overall Depth 5.94"
CRI 80
Nominal Delivered Lumens 8000lm | 12000lm | 16000lm | 20000lm | 24000lm
Specification Sheet APX_LED
Lens Frosted Acrylic | Frosted Polycarbonate | Clear Polycarbonate
Distribution General | Narrow | Medium | Wide
Lamp - Source LED

All BIM objects are real products from real manufacturers confirmed and approved