We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Arioso Air 20x48

Unique ref.: arioso_air_20x48
Brand: Philips Day-Brite
Product family: Recessed and Surface
Product group: Architectural
Date of publishing: 2015-04-07
Edition number: 1
Type: Object (single object)
The Philips Day-Brite / Philips CFI Arioso Recessed Air offers air handling capabilities along with all the benefits of the standard Arioso. Through integrated side slots, this luminaire incorporates the air handling feature without disturbing the simple clean lines and soft natural illumination that is the foundation of the Arioso Recessed family.
Application
  • Architectural recessed direct/indirect lighting for glare free illumination.
  • Suitable for grid inverted T (NEMA “G”) ceilings. Flange type ceilings (NEMA “F”) require independently mounted flange kits (FMA).
  • Fully recessed mounting, suitable for row mounting.

Construction/Finish
  • Top reflector and end panels are formed together with no gaps.
  • No visible welding, screws, latches, springs, hooks, rivets or plastic supports.
  • Soft white baked enamel finish.
  • Easy ballast access through lamp compartment.
  • Optional hold down clips available (order separately: cat # AVHD).

Electrical
  • Class P, HPF ballasts comply with E Federal Ballast Law (Public Law 100-357,1988).
  • cCSAus listed.
  • Self-contained fluorescent emergency power pack can be incorporated.

Enclosure
  • Micro-perforated mesh lamp shield provides soft awareness of light source.
  • Soft white overlay on inside of micro-perforated mesh conceals lamp image and balances between reflected and direct light.
  • Swing down lamp shield for easy relamping.
  • Lamp shield end trim is included for field installation if desired (not required).


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Wattage 28 | 32 | 54HO
Overall Length 48 in
Overall Width 20 in
Voltage 120 | 270 | 347 | UNV(120-277)

Philips Day-Brite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Specification Sheet 0283-AR
Lamp - Number of 2 | 3
Overall Depth 5-1/16"
Air Function Air Handling
Lamp - Source FLU
Ceiling Type Grid
Diffuser-Shielding Perforated metal w/white overlay

All BIM objects are real products from real manufacturers confirmed and approved