We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BioSeal 1x4, 2x2, 2x4

Unique ref.: bio_seal
Brand: Philips Day-Brite
Product family: Linear
Product group: Strip
Date of publishing: 2016-06-09
Edition number: 1
Type: Object (single object)
The Philips Day-Brite / Philips CFI BioSeal recessed is a cleanroom luminaire designed for the most demanding biological, chemical, immunological, or food chemistry laboratories.

Standards
  • NSF option available.
  • Class 10 to 10,000 cleanrooms.
  • IP66.
  • Certified to meet UL 1598 standards for wet location.

Construction/Finish
  • Available in a variety of sizes and materials to meet multiple needs.
  • Lighter weight aluminum version eliminates corrosion and reduces installation costs.
  • Suitable for 1" or 1.5" grid or flange mounting.
  • Lens is available in .125" thick prismatic acrylic or tempered glass and is silicone sealed to door frame.
  • Door is secured to housing with captive stainless steel screws on 12" centers and chain hung for ease of maintenance.
  • Seismic support mounting is standard.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Wattage 17 | 32 | 44 | 14 | 28 | 54
Mounting Type Recessed ; Surface
Overall Length 48.25 ; 24.125 ; 48.125 in
Overall Width 10.875 ; 22.875 in
Voltage UNV(102-277) | 120 | 277 | 347

Philips Day-Brite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Lamp - Number of 2 | 3 | 4 | 6
Overall Depth 4-1/2"
Lens Acrylic | Sealed Louver | Tempered Prismatic Glass
Specification Sheet Bio_Seal
Lamp - Source FLU
Ceiling Type Grid | Flange | Surface Mount | Top Access
Color Options Painted Aluminum | Stainless Steel | Painted Steel

All BIM objects are real products from real manufacturers confirmed and approved