We are using cookies to provide our services

By using our services you agree to our use of cookies

FBX LED High Bay

Unique ref.: fbx
Brand: Philips Day-Brite
Product family: Industrial
Product group: High Bay
Date of publishing: 2018-11-23
Edition number: 2
Type: Object (single object)
The FBX LED High Bay is a compact and economical luminaire utilizing the latest in LED technology. With several lumen packages and optical distribution patterns available, the FBX offers exceptional lighting in mid to high ceiling applications. Save energy without straining your project budget or sacrificing your light output.
Application
  • This luminaire can be used to illuminate retail, cold storage, manufacturing, warehousing and many other large indoor spaces with control and precision.
Construction & Features
  • Metal housing and reflectors provide excellent thermal transfer to extend component life.
  • End holes to attach V bracket for chain or cable hanging.
  • May be cable, chain, or pendant mounted.
  • 7/8" K.O. at each end of luminaire for wiring or motion detector.
  • Polyester powder finish for excellent impact and corrosion resistance.
  • LED light engines and drivers are field replaceable.
  • 5 Year Limited Warranty.
  • Components are RoHS compliant.
  • Listed by ETL to meet UL 1598 standards for damp location and -35°C to 40°C ambient. High ambient 55°C is optional.
  • Dimming drivers are standard. Control is 0-10V DC.
  • Optional motion detector.
  • DLC Listing for most variations. Please check the DLC Qualified Products List to confirm (www.designlights.org/QPL).


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JV5
Uniclass 1.4 Description: General lighting
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Overall Length 23/7/8" | 46 7/8"
Overall Width 14.75 ; 24
Voltage 120 | 208 | 240 | 277 | 277 | 347 | 480 | UNV (120-277)

Philips Day-Brite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Overall Depth 2-7/8" | 3-11/16"
Color Temperature 4000K | 5000K
CRI 80
Nominal Delivered Lumens 8000lm | 12000lm | 16000lm | 20000lm | 24000lm | 36000lm | 45000lm
Lens Clear Acrylic | Prismatic Acrylic | Frosted Acrylic
Optics General | Narrow | Medium | Wide | Aisle
Specification Sheet HB-20025
Lamp - Source LED

All BIM objects are real products from real manufacturers confirmed and approved