We are using cookies to provide our services

By using our services you agree to our use of cookies

FluxPanel LED

Unique ref.: FluxPanel_LED
Brand: Philips Day-Brite
Product family: Recessed and Surface
Product group: General Purpose Lensed
Width (inches): 11.75
Height (inches): 3
Depth (inches): 47.75
Date of publishing: 1918-03-07
Edition number: 1
Type: Object (single object)
Download (8)

FluxPanel - uniform surface of light, familiar style, high quality, affordability

Philips Day-Brite/Philips CFI FluxPanel LED recessed is a highly versatile luminaire designed to provide smooth lighting gradient on the lens surface and ease of installation. Available for use in recessed, suspended, and surface mount orientation, FluxPanel is ideal for general lighting applications such as open office, schools, healthcare, and retail.

Benefits
FluxPanel provides low glare appeal in a flat lensed luminaire
High visual quality coupled with budget price point
Ease of installation and maintenance

Source - LED
Voltage(s) - 120, 277, 347, UNIV
Lumens - 3000, 3800, 4200, 4300, 4500, 4800, 5400, 6000
Input watts - 27 33, 36, 38, 39, 42, 47, 51, 58
Colour Temperature - 3500K, 4000K
CRI - 80
Shape - Rectangular, Square
Fixture Size - 1ft x 4ft, 2ft x 2ft, 2ft x 4ft
Mounting type(s) - Recessed, Surface, Suspended



Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved