We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Fluxstream LED Strip

Unique ref.: fluxstream_led_strip
Brand: Philips Day-Brite
Product family: Linear
Product group: Strip
Date of publishing: 2017-10-18
Edition number: 1
Type: Object (single object)
Philips Day-Brite / Philips CFI FluxStream LED strip is a high performing luminaire delivering smooth diffuse light ideal for light industrial, commercial and residential applications with the unparalleled energy efficiency of Philips LED lighting.

Features
  • Compact design for installation in tight spaces
  • Frosted acrylic diffuser provides wide light distribution and superior glare control
  • Diffuser and LED plate snap into place allowing tool-free access to LED boards and driver
  • 2', 3', 4' and 8' tandem lengths available to accommodate many field applications
  • Up to 100,000 hour predicted L70 LED lumen maintenance provides long service life to reduce maintenance costs
  • Can be surface mounted on ceilings or walls, or suspended via chain, pendants or cables
  • Wall mountable - ADA compliant
  • Ideal for cold applications (-20°C)
  • Continuous row mounting using standard end caps. No extra parts needed
  • 7/8" knock out provided at each end and on base of luminaire. Note: Center knockout is covered and not useable in 4' version with EMLED option.
  • Multiple driver options available with 0-10v as standard
  • Enclosed lens minimizes penetration of dust, insects, and other debris into the LED compartment.
  • 8' tandem unit is two 4' optical assemblies with a center mullion on a single full length chassis.
  • Integral controls options include sensor mounted in control module extension mounted on fixture end (see dimension drawing). Controls are commissioned via intuitive Philips app on a Droid smartphone either through NFC or an IR blaster.
  • Fluxstream luminaires are Designlights Consortium® qualifed. Please see the DLC QPL list for exact catalog numbers.
  • 5 year manufacturer's limited warranty.

Finish
  • Baked white acrylic matte high reflectance paint finish

Shielding
  • Contoured frosted acrylic lens

Electrical
  • LED boards and drivers are RoHS (Restriction of Hazardous Substances) compliant. Total system life rated at 50,000 hours. Predicted L70 lifetime based on LED manufacturer’s supplied LM-80 data and in-situ laboratory testing.

Materials
  • Heavy gauge cold rolled steel housing, LED plate, and end caps

DAYOCC
  • Integrated fixture mount Philips EasySense sensor featuring daylight and PIR occupancy sensing
  • Compatibility with Philips Advance Xitanium SR Sensor Ready LED drivers
  • Features automatic or manual on/off scenarios for code compliance and to realize full energy savings potential
  • Basic grouping to a wireless switch via an IR interface with the Philips Field App
  • Self-powered single rocker switch Illumra #ZBT-S1AWH (sourced by others), up to 40 luminaires may be grouped to a single switch
  • Recommended maximum spacing of 25ft between luminaires, and closest luminaire to wall switch

Labels
  • cETLus listed
  • Suitable for damp locations

Source - LED
Voltage(s) - 120-277, 347
Lumens - 11000, 14000, 2000, 3000, 4000, 5500, 7000, 8000
Input watts - 116, 17, 26, 31, 45, 58, 60, 90
Colour Temperature - 3000K, 3500K, 4000K, 5000K
CRI - 80
Shape - Linear
Fixture Size - 24in, 36in, 48in, 96in
Distribution Type - General Diffuse
Mounting type(s) - Surface, Suspended


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other Lighting
IFC classification: Light Fixture
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Application Light Industrial ; Commercial ; Residential
Fixture Material Steel
Housing Material Steel
Initial Lumens 3000 K — 5000 K
Lamp Type LED
Lumens per Lamp 2000 lm — 14000 lm
Material Steel
Overall Height 3 in
Overall Length 1' 10 1/2" — 7' 5 1/2"
Overall Width 2.5 in
Voltage 120 V — 347 V

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®