Unique ref.: | PureForm_LED_area_medium_comfort_P26 |
---|---|
Brand: | Philips Gardco |
Product family: | Site & Area |
Product group: | Architectural Arm Mount |
Date of publishing: | 1918-03-11 |
Edition number: | 1 |
Type: | Object (single object) |
Philips Gardco PureForm site and area medium LED with comfort optics features a sleek, low profile design. Comfort optics reduce glare to increase visual comfort. Type 2, 3, and 5 optical distributions are availble. A full range of control options provide additional energy savings.
Benefits
Sleek, low profile design blends in with architecture.
Comfort optics area reduce glare to enhance visual comfort.
Both comfort optics and precision optics available, suitable for a range of mounting heights and lumen output.
Seamless integration with the latest controls solutions makes management easy, further enhancing value.
Specifications
Housing
Two-piece sealed enclosure with main part of the housing designed as the structural and heat sink frame enclosed by cover to give its unique form. It also includes integral arm and separate, self-retained hinged, one-piece die cast door frame. All die-cast parts made of low copper die cast aluminum alloy for a high resistance to corrosion. The sleek profile with optimized surface area allows housing to provide excellent convection heat transfer with minimum use of heat fins, giving the freedom to have a clean minimalist aesthetic design. Luminaire housing rated to IP65, tested in accordance toSection 9 of IEC 60598-1.
Vibration resistance
Luminaire is tested and rated 3G over 100,000 cycles conforming to standards set forth by ANSI C136.31-2010. Testing includes vibration in three axes, all performed on the same luminaire.
Light engine
Light guide technology provides low-glare, uniform illumination. Composed of 140 LEDs strategically positioned on the edge of the optical plate.
Light engine luminous opening size optimized to best achieve a balance between lumen output and optical performance with the need to provide visual comfort. Light engine frame ensures contact with housing to provide heat conduction and sealing against the elements. Light engine is RoHS compliant. Standard color temperatures: 3000K +/- 130K, 4000K+/- 130K, 5000K +/- 225K. Minimum CRI of 70. Also available in 2700K and Amber (>590nm) with extended lead times.
Energy saving benefits
System efficacy up to 105 lms/W with significant energy savings over Pulse Start Metal Halide luminaires. Optional control options provide added energy savings during unoccupied periods.
Optical systems
The advanced LED comfort optical system provides Types 2, 3, and 5.
Composed of high performance UV-stabilized optical grade lens with molded micro-optics to achieve desired distribution optimized to get a exceptional lighting uniformity. Performance tested per LM-79 and TM-15 (IESNA) certifying its photometric performance. Luminaire designed with 0% uplight (U0 per IESNA TM-15).
Mounting
Standard luminaire arm mounts to 4" round poles. Square pole adapter included with every luminaire. Round Pole Adapter (RPA) required for 3-3.9" poles. PureForm features a retrofit arm kit. When specified with the retrofit arm (RAM) option, PureForm seamlessly simplifies site conversions to LED by eliminating the need for additional pole drilling on most existing poles.
RAM will be boxed separately. Also optional are slipfitter and wall mounting accessories.
Control options
0-10V dimming (DD): Access to 0-10V dimming leads supplied through back of luminaire (for secondary dimming controls by others). Cannot be used with other control options.
SiteWise (SW): SiteWise system includes a controller fully integrated in the luminaire that enables the luminaires to communicate with a dimming signal transmitter cabinet located on site using Philips patented central dimming technology. A locally accessible mobile app allows users to access the system and set functionalities such as ON/OFF, dimming levels and scheduling. SiteWise is available with motion response options in order to bring the light back to 100% when motion is detected. Cannot be used with other control options or photocell options. Additional functionalities are available such as communication with indoor lighting and connection to BMS systems. Complete information on the control system can be found on the SiteWise website at philips.com/sitewise.
Field Adjustable Wattage Selector (FAWS): Luminaire equipped with the ability to manually adjust the wattage in the field to reduce total luminaire lumen output and light levels. Comes pre-set to the highest position at the lumen output selected. Use chart below to estimate reduction in lumen output desired. Cannot be used with other control options or motion response.
Automatic Profile Dimming (CS/CM/CE/CA): Standard dimming profile of 30% or 50% provide flexibility towards energy savings goals while optimizing light levels during specific dark hours. When used in combination with not programmed motion response it overrides the controller’s schedule when motion is detected. After 5 minutes with no motion, it will return to the automatic diming profile schedule. Automatic dimming profile scheduled with the following settings:
• CS50/CS30: Security for 7 hours night duration (Ex., 11 PM - 6 AM)
• CM50/CM30: Median for 8 hours night duration (Ex., 10 PM - 6 AM)
• CE50/CE30: Economy for 9 hours night duration (Ex., 9 PM - 6 AM)
• CA50/CA30: for all night (during all dark hours)
Cannot be used with other control options.
Wireless system (LLC): Optional wireless controller integral to luminaire ready to be connected to a Limelight system (sold by others). The system allows you to wirelessly manage the entire site, independent lighting groups or individual luminaires while on-site or remotely. Based on a high-density mesh network with an easy to use web-based portal, you can conveniently access, monitor and manage your lighting network remotely. Wireless controls can be combined with site and area, pedestrian, and parking garage luminaires as well, for a completely connected outdoor solution. Equipped with motion response with #2 lens (LLC2) for 8' to 15' mounting height or #3 lens (LLC3) for 8-25' mounting heights. Also available with remote pod accessory where pod is mounted separate from luminaire to pole or wall.
Motion response options
Bi-Level Infrared Motion Response (BL-IMRI): Motion Response module is mounted integral to luminaire factory pre-programmed to 50% dimming when not ordered with other control options. P50-IMRI is set/ operates in the following fashion: The motion sensor is set to a constant 50%. When motion is detected by the PIR sensor, the luminaire returns to full power/light output. Dimming on low is factory set to 50% with 5 minutes default in "full power" prior to dimming back to low. When no motion is detected for 5 minutes, the motion response system reduces the wattage by 50%, to 50% of the normal constant wattage reducing the light level. Other dimming settings can be provided if different dimming levels are required. This can also be done with FSIR-100 Wireless Remote Programming Tool (contact Technical Support for details).
Infrared Motion Response with Other Controls: When used in combination with other controls (Automatic Dimming Profile and SiteWise), motion response device will simply override controller’s schedule with the added benefits of a combined dimming profile and sensor detection. In this configuration, the motion response device cannot be re-programmed with FSIR-100 Wireless Remote Programming Tool. The profile can only be re-programmed via the controller.
Infrared Motion Response Lenses (IMRI2/IMRI3): Infrared Motion Response Integral module is available with two different sensor lens types to accommodate various mounting heights and occupancy detection ranges. Lens #2 is designed for mounting heights 8' to 15'. Lens #3 (IMRI3) is designed for higher mounting heights up to 20’ with a 40’ diameter coverage area. See charts for approximate detection patterns:
Infrared Motion Response Outboard (IMRO): Infrared Motion Response Outboard combines the benefits of both automatic profile dimming and motion response. PIR sensor features a pole mounted motion sensor per pole (order MS-A-120 or MS-A-277 separately). IMRO sensors require single voltage 120V or 277V input. If motion is detected during the time that the luminaire is operating at profile dimming mode specified, the luminaire returns to 100% power and light output. The luminaire remains on high until no motion is detected for the duration period, after which the luminaire returns back to automatic profile dimming. Duration period is factory set at 15 minutes, and is field adjustable from 5 minutes up to 15 minutes. The area motion detector provides coverage equal to up to 6 times the sensor height above ground, 270° from the front-center of the sensor (see chart for approximate detection patterns).
Pole Details: IMRO requires that the pole include additional hand hole 15 feet above the pole base, normally oriented 180° to the standard hand hole. For Philips Gardco poles, order the pole with the Motion Sensor Mounting (MSM) option which includes the hand hole and a special hand hole cover plate for the sensor with a 1/2" NPT receptacle centered on the hand hole cover plate into which the motion sensor mounts. Once the motion sensor is connected to the hand hole cover plate, then wiring connections are completed in the pole. The plate (complete with motion sensor attached and wired) is then mounted to the hand hole. If poles are supplied by others, the customer is responsible for providing suitable mounting accommodations for the motion sensor in the pole (see Gardco Poles specification sheets for more information).
Source - LED
Voltage(s) - 120, 208, 240, 277, 347, 480
Lumens - 10000, 2400, 2500, 3400, 3500, 5800, 5900, 6000, 8100, 8200, 8300, 9700, 9800
Input watts - 22, 30, 52, 75, 96
Colour Temperature - 4000K
CRI - 70
Distribution Type - Type II, Type III, Type V
Mounting type(s) - Pole Arm
Product url: | http://www.lightingproducts.philips.com/our-brands/gardco/pureform-led-are... |
---|---|
Installation instructions: | http://www.lightingproducts.philips.com/Documents/webdb2/Gardco/pdf/443560... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.lightingproducts.philips.com/Documents/webdb2/Gardco/pdf/P26_Pu... |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/philips-gardco/product/pureform_led_area_medium_comfort_p26
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Lighting - Outside |
---|---|
UNSPSC name: | Exterior lighting fixtures and accessories |
UNSPSC code: | 391116 |
Uniclass 1.4 Code: | JV60 |
Uniclass 1.4 Description: | External lighting systems |
Uniclass 2.0 Code: | SS-70-80-25 |
Uniclass 2.0 Description: | External Lighting Systems |
Uniclass 2015 Code: | Ss_70_80_25 |
Uniclass 2015 Description: | External lighting systems |
NBS Reference Code: | 70-80-25 |
NBS Reference Description: | External Lighting Systems |
CSI MasterFormat 2014 Code: | 26 56 00 |
CSI MasterFormat 2014 Title: | Exterior Lighting |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
Name | Value |
---|---|
Application | Education ; Municipal Buildings ; Parks And Plazas ; Walkways ; Office ; Hospitality |
Lamp - Max Wattage | 22 W — 96 W |
Lamp Type | LED |
Lumens per Lamp | 2400 lm — 10000 lm |
Mounting Type | Pole Arm |
Voltage | 120 V — 480 V |
All BIM objects are real products from real manufacturers confirmed and approved