We are using cookies to provide our services

By using our services you agree to our use of cookies

BoldPlay Suspended LED

Unique ref.: boldplay_susp
Brand: Philips Ledalite
Product family: Linear
Product group: Suspended
Date of publishing: 2015-06-24
Edition number: 1
Type: Object (single object)
Brilliant design and intuitive engineering fearlessly combine to deliver unprecedented performance. BoldPlay's striking contrast of effortless style and urban edginess makes a distinct statement in any space.

Housing
Precision formed 18 gauge cold-rolled steel.

Weight
Maximum: Suspended 3.75lb/ft & Wall 3.0lb/ft

Optical System
The optical system is comprised of arrays of LEDs, edge-lighting a low profile Light Guide panel. The Light Guide panel allows light to be coupled and transmitted through total internal reflection. The microstructured surface of the panel optimizes the light extraction to create a direct indirect distribution. Light is purified and controlled by MesoOptics film as it passes through the nonglare acrylic lens.
Standard distribution is 70% up/30% down for suspended mount version, and 60% up/40% down for wall mount version.

Standard Driver
Dimming: 0-10V - 5-100%. Output is Class 2 rated.

Lumen Maintenance
At an ambient temperature of 25°C, the LED lumen maintenance expectation is L80 (12k) 60,000 hrs.

Mounting
Suspended: Tamper-resistant aircraft cable gripper provides infinite vertical adjustment capability. Aircraft cable, crimp and cable gripper are independently tested to meet stringent safety requirements.
Wall: Fixture is mounted flush to wall using hidden wall brackets.
Brackets attach to existing structure, variable within 2”-5” of end or joint.

Joints
Self-aligning joining system with hands-free pre-joining wire access.

Endcaps
Diecast aluminum endcaps; Suspended: available in sculpted (standard) or flat (optional). Three flat versions: gloss black, gloss white & solid flat are available.
Wall: Three flat versions: gloss black, gloss white & solid flat are available.

Electrical
Factory pre-wired to section ends with quick-wire connectors.

Approvals
Certified to UL, CSA and IES standards.

Finish
Standard finish is textured matte White, Black or Titanium Silver.

Environment
Rated for dry or damp locations in operating ambient temperatures 0-40°C (32-104°F). Certain luminaire components may be adversely affected by contaminants. Damage caused by sulfur, chlorine, petroleum based solutions or other contaminants are not covered under warranty.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Mounting Type Suspended
Overall Length 48 ; 96
Overall Width 9.375
Voltage 120 ; 277

Philips Ledalite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Dimming 0-10V
Overall Depth 1-11/16"
Color Temperature 4000K | 3500K | 3000K
Nominal Delivered Lumens 4800lm | 3400lm
Optics 80% down | 100% down
Lamp - Source LED
Lens MesoOptics Lens
Specification Sheet Multiple (See PDFs)
Driver Standard
Housing Finish White | Titanium Silver | Black | Custom

All BIM objects are real products from real manufacturers confirmed and approved