We are using cookies to provide our services

By using our services you agree to our use of cookies

Chopstick Wall Fluorescent

Unique ref.: chopstick_wall_fl
Brand: Philips Ledalite
Product family: Linear
Product group: Linear Wall
Date of publishing: 2015-06-26
Edition number: 1
Type: Object (single object)
Fixture scale, performance, lighting quality and budget–why compromise? Chopstick offers small size with big lighting performance and a price point that makes it ideal for use in many different types of spaces.

Housing
Die-formed 20 gauge cold-rolled steel.

Weight
3.5 lb/ft.

Optical System
High efficiency optical system providing an optimal asymmetric direct/ indirect distribution. Lower optics consist of flat acrylic panels with a layer of MesoOptics® film that provides a controlled distribution in the lower hemisphere. Upper optics consist of high performance Miro IV® specular reflectors that provide a wide-spread batwing to evenly illuminate the ceiling.

Endcaps
Flat die-cast endcaps.

Joints
Self-aligning joining system with hands-free pre-joining wire access.

Mounting
Fixture is mounted 3/4” off the wall by means of individual brackets.

Electrical
Factory pre-wired to section ends with quick-wire connectors.

Ballast
Electronic.

Approvals
Certified to UL and CSA standards.

Finish
High-quality powder coat. Available in Ledalite Standard White (textured matte finish), and a selection of other factory and customerspecified colors. Consult factory for details.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Wattage 28 | 54
Mounting Type Wall
Overall Length 48
Overall Width 4
Voltage 120 | 277 | 347

Philips Ledalite

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Lamp - Number of 1
Overall Depth 2-1/4"
Lamp - Source FLU
Lens MesoOptics
Reflector Miro IV® specular
Specification Sheet Multiple (See PDFs)
Color Options White | Custom

All BIM objects are real products from real manufacturers confirmed and approved