We are using cookies to provide our services

By using our services you agree to our use of cookies

MicroSquare gen2 Wall LED

Unique ref.: microsquare_wall_led
Brand: Philips Ledalite
Product family: Linear
Product group: Linear Wall
Date of publishing: 2017-09-28
Edition number: 2
Type: Object (single object)
MicroSquare gen2 - Highest quality, discreet, narrow lines of continuous light to fit the needs of endless applications.

The thin profile aluminum luminaires can be mounted individually or combined in rows in either of two lens styles. Sleek and minimal, the luminaires are available in T5/T5HO & LED versions.

Optical System
Upper hemisphere: Light from a linear array of upwardfacing LEDs is shaped into a homogeneous, wide-throw batwing distribution using either a freeform elliptical lens or an engineered light guide panel.
Lower hemisphere: Light from a linear array of downward-facing LEDs is diffused through a transmissive white engineered acrylic lens to deliver a highly uniform, luminous continuum without sacrificing efficacy.

Endcaps
Cubic aluminum endcaps with an internal draw-tight connector to minimize the joint line. Three styles available: solid cube, sculpted black acrylic insert or flush maple insert.

Finish
Standard finish is a textured matte powder coat in white, black or titanium silver. Housing Precision aluminum extrusion, post painted.

Weight
Maximum: Surface & Suspended Direct or Indirect - 7.5 lb/4ft; Suspended D/I - 9.5 lb/4ft; Wall D/I - 13.8 lb/4ft

Electrical
Factory pre-wired to section ends with quick-wire connectors.

Standard Driver
Philips Advance Xitanium 0-10V, 1-100% (347V: 5-100%), Class 2 rated output.

Lumen Maintenance
LEDs have been tested by the manufacturer in accordance with IESNA LM-80-08. At an ambient temperature of 25°C, the LED lumen maintenance expectation according to IES TM-21-11R Reported methodology is: L80 (12k) >72,000 hrs.

Source Color
LEDs rated for color rendering CRI >80, R9 >0 and color accuracy within 2 SDCM.

Mounting
Suspended: Tamper-resistant aircraft cable gripper provides unlimited vertical adjustment. Aircraft cable, crimp and cable gripper are independently tested to meet stringent safety requirements.
Wall: A hidden steel rail and bracket system attaches the housing to the wall structure. Mount positioning is fully variable along the modules to accommodate site conditions, spaced up to 4½' on center and within 12” of an end or joint.
Surface: Fixture is mounted flush to surface using hidden brackets at ends and joints.

Approvals
Certified to UL, CSA and IES standards. Certain suspended indirect/direct versions are DesignLights Consortium® qualified. Please see the DLC QPL list for exact catalog numbers.

Warranty
Philips indoor professional luminaires 5 year LED warranty.

Environment
Rated for dry or damp locations in operating ambient temperatures 0-40°C (32-104°F). Certain luminaire components may be adversely affected by contaminants. Damage caused by sulfur, chlorine, petroleum based solutions or other contaminants in the area of operation are not covered under warranty. Not suitable for natatorium environments.

Source - LED
Voltage(s) - 120, 277, 347
Lumens - 1300, 2600, 3100, 3300, 4300, 4700, 5900
Input watts - 13.2 W, 24.5 W, 25.1 W, 32.3 W, 38.4 W, 49 W, 49.1 W
Spec/Service Smart - Has Rev/BIM Files
Colour Temperature - 3000/3500/4000K
CRI - 80
Shape - Linear
Distribution Type - Direct, Direct/Indirect
Mounting type(s) - Wall


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved