We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Sona Suspended LED – Indirect

Unique ref.: sona_suspended_LED_1lc_up
Brand: Philips Ledalite
Product family: Linear
Product group: Suspended
Date of publishing: 2017-10-16
Edition number: 1
Type: Object (single object)
Sona LED suspended and wall – Incredible efficacy & boundless lighting choices meant the re-engineered Sona LED linear is destined to become a future classic.

Specifications

Optical System
1 Light Chamber Upper: Lateral-facing LED arrays deliver light into both the upper and lower hemispheres, giving a highly efficient, native 70% up / 30% down distribution with a wide, homogeneous upper batwing distribution. A fully indirect version with a solid lower housing can be specified, as well as a 50% down-light kit option.
1 Light Chamber Lower: A downward-facing LED array aims light into the lower hemisphere, for a highly efficient, fully direct distribution or optional 80% down version.
2 Light Chambers: Both lateral-facing and downwardfacing LED arrays are combined in separate upper and lower chambers for the ultimate in up/down distribution control.
Lenses: On the upper surface an engineered diffuser smooths the light distribution on the ceiling and acts as a dust cover. On the lower surface, two 4" wide optics are available: either a curved, engineered acrylic diffuse lens flush to the housing; or a white louver with regressed diffuser for improved high angle cut-off and visual comfort.

Endcaps
Diecast aluminum endcaps, either Sculpted (curved) or Flat.

Finish
High quality powder coated, available in matte white, black or titanium silver. Other custom colors, including pacific aqua, are available on request. White sensors only.

Housing
Precision formed 18 gauge cold-rolled steel. Cross section size (approx.): 2.6”h x 9”w (suspended) or 7.4”w (wall mount).

Weight Maximum:
Suspended 4.9lb/ft, Wall 3.4lb/ft

Electrical
Factory pre-wired to section ends with quick-wire connectors.

Standard Drivers
Philips Advance Xitanium 0-10V, 1-100% (347V: 5-100%). Philips Advance Xitanium Sensor Ready (SR), 5-100% (for SpaceWise). Class 2 rated output.

Standard Battery Pack
Philips Bodine, 90 min, 10W, Class 2 rated output, 1000lm nominal (@ 100lm/W; Flux = W x lm/W).

Lumen Maintenance
LEDs have been tested by the manufacturer in accordance with IESNA LM-80-08. At an ambient temperature of 25°C, the LED lumen maintenance expectation according to IES TM-21-11 is: L80 (12k) >72,000 hrs (Reported methodology)
L80 (12k) 110,000 hrs (Projected methodology).

Source Color
LEDs rated for color rendering CRI >80, R9 >0 and color accuracy within 2 SDCM.

Controls
Suspended version (1 light chamber only) available with the following integrated controls: Response daylight sensor (for single zone). Philips Actilume occupancy sensor (includes field commissionable daylight). SpaceWise DT occupancy & daylight sensor w/ advanced grouping & dwell time. SpaceWise DT commissioning via Android phone and Philips Field App. Compatible dimming wireless wall switches are available. For more information, please refer towww www.phil .philips. ips.c com/spa om/spac ce ewise wise

Mounting
Suspended: Rapid installation sling mount at joints and ends. High strength aircraft cable and stainless steel gripper provide unlimited vertical adjustment and are independently tested to stringent safety standards.
Wall: A hidden steel rail and bracket system attaches to the existing structure and supports housings close to the wall. Mount positioning is fully variable along the modules to accommodate site conditions, spaced up to 4½' on center and within 12” of an end or joint.

Joints
Self-aligning, gasketed joining system wth hands-free wiring feature.

Approvals
Certified to UL, CSA and IES standards. Most suspended versions (except 1 light chamber down with louver) are DesignLights Consortium® qualified. Please see the DLC QPL list for exact catalog numbers.

Warranty
Philips indoor professional luminaires 5 year LED warranty

Environment
Rated for dry or damp locations in operating ambient temperatures 0-40°C (32-104°F). Certain luminaire components may be adversely affected by contaminants. Damage caused by sulfur, chlorine, petroleum based solutions or other contaminants in the area of operation are not covered under warranty. Not suitable for natatorium environments.

Source - LED
Voltage(s) - 120, 277, 347
Lumens - 2200, 3100, 3400, 3500, 4400, 4500, 4600, 4700, 4900, 5500, 6100, 6700, 7000, 8200
Input watts - 19.1 W, 19.3 W, 22.8 W, 22.9 W, 23 W, 27.1 W, 29.8 W, 30.1 W, 33.1 W, 33.3 W, 33.4 W, 34.4 W, 35 W, 42.1 W, 42.3 W, 42.5 W, 45.2 W, 45.3 W, 45.5 W, 52.7 W, 53.1 W, 63.5 W
Colour Temperature - 3000/3500/4000K
CRI - 80
Shape - Linear
Distribution Type - Direct, Direct/Indirect, Indirect, Semi Indirect
Mounting type(s) - Suspended


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®