We are using cookies to provide our services

By using our services you agree to our use of cookies

Ancestra LED pendant (AT50)

Unique ref.: Ancestra-LED-pendant-AT50
Brand: Philips Lumec
Product family: Urban
Product group: Pendants
Date of publishing: 1918-07-30
Edition number: 1
Type: Object (single object)

Philips Lumec Ancestra LED pendant luminaires present a new twist on a classic design. By combining the best aspects of past and present forms with the best that modern technology has to offer, the Ancestra luminaires epitomizes Philips Lumec’s design philosophy beautifully: to combine the best technology with elegant design.

Specifications
Housing
Hood:
Spun aluminum 1100 0 dome, mechanically assembled on the luminaire.
Housing: In a round shape, this housing is made of cast 356 aluminum, c/w a watertight grommet, mechanically assembled to the bracket with four bolts 3/8 16 UNC. This suspension system permits for a full rotation of the luminaire in 90° increments
Access-mechanism
A die cast A360 aluminum technical ring with latch and hinge. The mechanism shall offer tool free access to the inside of the luminaire.
An embedded memory retentive gasket shall ensure weatherproofing.
Light engine
LEDgine composed of 5 main components:
Heat Sink / Lens / LED lamp / Driver / Optical System. Electrical components are RoHS compliant.
LED engine
Composed of high-performance white LEDs.
Color temperature as per ANSI/NEMA bin Neutral White, 4000 Kelvin nominal (3985K +/-275K or 3710K to 4260K) or Warm white, 3000 Kelvin nominal (3045K +/- 175K or 2870K to 3220K), CRI 70 Min. 75 Typical.
Lens
LExF / LExS: Made of soda lime tempered glass lens, mechanically assembled and sealed onto the lower part of the heat sink.
LExA (Globe): Made of one-piece seamless injection-molded impact-resistant (DR) acrylic having an inner prismatic surface. The globe is mechanically assembled and sealed onto the lower part of the heat sink.
Heat sink
Made of cast aluminum optimizing the LEDs efficiency and life. Product does not use any cooling device with moving parts (only passive cooling device).
Optical system
Composed of high performance optical grade PMMA acrylic refractor lenses to achieve desired distribution optimized to get maximum spacing, target lumens and a superior lighting uniformity. Optical system is rated IP66.
Performance shall be tested per LM 63, LM 79 and TM 15 (IESNA) certifying its photometric performance. Street side indicated.
Prismatic globe: IP66 rated optical system, composed of individual pre-oriented lens to achieve desired distribution, assembled with globe having an inner prismatic surface permanently sealed onto the lower part of the heat sink.
LE2A - Type II (ASYM) with globe (ACDR)
LE3A - Type III (ASYM) with globe (ACDR)
LE4A - Type IV (ASYM) with globe (ACDR)
Sag lens: IP66 rated optical system, composed of individual pre-oriented lens to achieve desired distribution, assembled with a tempered-glass sag lens permanently sealed onto the lower part of the heat sink.
LE2S - Type II (ASYM) with sag glass lens
LE3S - Type III (ASYM) with sag glass lens
LE4S - Type IV (ASYM) with sag glass lens
LE5S - Type V (SYMM) with sag glass lens
Flat lens: IP66 rated optical system, composed of individual preoriented lens to achieve desired distribution, assembled with a tempered-glass flat lens permanently sealed onto the lower part of the heat sink.
LE2F - Type II (ASYM) with flat glass lens
LE3F - Type III (ASYM) with flat glass lens
LE4F - Type IV (ASYM) with flat glass lens
LE5F - Type V (SYMM) with flat glass lens
Driver
Driver comes standard with dimming compatible 0-10V. High power factor of 90% minimum. Electronic driver, operating range 50/60 Hz. Auto adjusting universal voltage input from 120 to 277 or 347 to 480 VAC rated for both application line to line or line to neutral, Class I, THD of 20% max.
Maximum ambient operating temperature from 40°F (40°C) to 130°F (55°C). Certified in compliance to UL1310 cULus requirement. Dry and damp location. Assembled on a unitized removable tray with Tyco quick disconnect plug resisting to 221°F (105°C). The current supplying the LEDs will be reduced by the driver if the driver experiences internal overheating as a protection to the LEDs and the electrical components. Output is protected from short circuits, voltage overload and current overload.
Automatic recovery after correction. Standard built in driver surge protection of 2.5kV (min).
Driver options
AST: Pre-set driver for progressive start-up of the LED module(s) to optimize energy management and enhance visual comfort at start-up.
CLO: Pre-set driver to manage the lumen depreciation by adjusting the power given to the LEDs offering the same lighting intensity during the entire lifespan of the LED module.
OTL: Pre-set driver to signal end of life of the LED module(s) for better fixture management.
DMG: Dimmable driver 0-10V.
CDMG: Dynadimmer standard dimming functionalities including pre-programmed scenarios to suit many applications and needs from safety to maximum energy savings.
* Contact factory for DALI options.
Surge protector
Surge protector tested in accordance with ANSI/IEEE C62.45 per ANSI/IEEE C62.41.2 Scenario I Category C High Exposure 10kV/10kA waveforms for Line Ground, Line Neutral and Neutral Ground, and in accordance with U.S. DOE (Department of Energy) MSSLC (Municipal Solid State Street Lighting Consortium) model specification for LED roadway luminaires electrical immunity requirements for High Test Level 10kV / 10kA.
SP2 20kV/20kA optional.
Fitter
Cast 356 aluminum c/w 4 set screws 3/8 16 UNC. This fitter holds 2 arms made of cast aluminum 356 mechanically assembled. Slip fits on a 4" (102mm) outside diameter X 4" (102mm) long tenon.
Finish
In accordance with the AAMA 2603 standard.
Application of polyester powder coat paint (4 mils/100 microns) with +/- 1 mils/24 microns of tolerance. The Thermosetting resins provides a discoloration resistant finish in accordance with the ASTM D2244 standard, as well as luster retention in keeping with the ASTM D523 standard and humidity proof in accordance with the ASTM D2247 standard.
The surface treatment achieves a minimum of 2000 hours for salt spray resistant finish in accordance with testing performed and per ASTM B117 standard.
Luminaire useful life
Refer to IES files for energy consumption and delivered lumens for each option. Based on ISTMT in situ thermal testing in accordance with UL1598 and UL8750, using LM-80 data from LED manufacturers and engineering prediction methods, the luminaire useful life is expected to reach 100,000+ hours with >L70 lumen maintenance @ 25°C. Luminaire Useful Life accounts for LED lumen maintenance AND all of these additional factors including: LED life, driver life, PCB substrate, solder joints, on/off cycles, burning hours and corrosion. Entire luminaire is rated for operation in ambient temperature of -40°C / -40°F up to +35°C / +95°F.
Hardware
All exposed screws shall be complete with Ceramic primer-seal base coat to reduce seizing of the parts and offers a high resistance to corrosion. All seals and sealing devices are made and/or lined with EPDM and/or silicone and/or rubber.
Wiring
Gauge (#14) TEW/AWM 1015 or 1230 wires, 6" (152mm) minimum exceeding from luminaire.
Quality control
Manufactured to ISO 9001 2008 standards and ISO 14001-2004 International Quality Standards Certification.
LED products (manufacturing standard) The electronic components sensitive to electrostatic discharge (ESD) such as light emitting diodes (LEDs) are assembled in compliance with IEC61340 5 1 and ANSI/ ESD S20.20 standards so as to eliminate ESD events that could decrease the useful life of the product.
Quality control
Manufactured to ISO 9001 2008 standards and ISO 14001-2004 International Quality Standards Certification.
Certifications and Compliance
CSA, cULus Listed for Canada and USA.
Luminaires are DesignLights Consortium qualified.

Source - LED
Voltage(s) - 120, 208, 240, 277, 347, 480
Lumens - 2937, 2996, 3182, 3217, 3243, 3279, 3284, 3288, 3289, 3356, 3564, 3597, 3603, 3615, 3632, 3672, 3678, 3683, 3713, 3728, 3739, 3746, 3749, 3759, 3787, 3825, 4029, 4049, 4159, 4175, 4188, 4196, 4199, 4210, 4213, 4241, 4284, 4297, 4299, 4406, 4494, 4564, 4614, 4652, 4703, 4710, 4716, 4718, 4773, 4813, 4826, 4865, 4919, 4926, 4932, 4934, 5033, 5112, 5159, 5168, 5185, 5210, 5268, 5276, 5282, 5313, 5326, 5346, 5347, 5363, 5373, 5377, 5392, 5396, 5405, 5420, 5423, 5432, 5448, 5486, 5509, 5517, 5524, 5570, 5592, 5609, 5619, 5624, 5639, 5681, 5738, 5756, 5779, 5808, 5820, 5867, 5932, 5941, 5948, 5951, 5965, 5989, 6007, 6018, 6023, 6039, 6043, 6070, 6073, 6084, 6145, 6166, 6238, 6263, 6282, 6293, 6298, 6315, 6319, 6362, 6426, 6446, 6447, 6448, 6507, 6518, 6540, 6571, 6644, 6654, 6662, 6717, 6744, 6764, 6777, 6782, 6800, 6846, 6851, 6920, 6922, 6978, 7055, 7066, 7074, 7077, 7220, 7288, 7324, 7523, 7553, 7576, 7590, 7596, 7616, 7668, 7673, 7739, 7750, 7752, 7776, 7778, 7815, 7902, 7914, 7923, 7989, 8021, 8045, 8060, 8066, 8088, 8148, 8230, 8668, 8711, 8947, 8984, 9010, 9027, 9034, 9058, 9126, 9217, 9249
Input watts - 37, 54, 73, 80
Colour Temperature - 3000K, 4000K
CRI - 70
Shape - Round
Distribution Type - Type II, Type III, Type IV, Type V
Mounting type(s) - Pole Arm, Suspended


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Exterior lighting fixtures and accessories
UNSPSC code: 391116
Uniclass 1.4 Code: JV60
Uniclass 1.4 Description: External lighting systems
Uniclass 2.0 Code: SS-70-80-25
Uniclass 2.0 Description: External Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Outside

Name Value
Application Municipal Buildings ; Parks And Plazas ; Road And Street
Lamp - Max Wattage 37 W — 80 W
Lamp Type LED
Lumens per Lamp 2937 lm — 9249 lm
Mounting Type Pole Arm ; Suspended
Voltage 120 V — 480 V

All BIM objects are real products from real manufacturers confirmed and approved