We are using cookies to provide our services

By using our services you agree to our use of cookies

Candela LED Pendant (CAND1)

Unique ref.: Candela-LED-Pendant-CAND1
Brand: Philips Lumec
Product family: Urban
Product group: Pendants
Width (inches): 24
Height (inches): 26
Depth (inches): 24
Date of publishing: 1918-05-09
Edition number: 1
Type: Object (single object)
Candela - unprecedented design flexibility Attention to detail is perhaps the most important aspect of the Philips Lumec Candela LED post top and pendant luminaires. From the European inspired nautical design to the wide range of options available, to the wide assortment of complementary products that harmonize with this luminaire, no stone has been left unturned to give decision makers unprecedented flexibility and design options. Whatever the project, be it town or country, the presence of Candela luminaires will bring architectural and landscaped developments to new heights. Powered by the Philips EcoSwap LED light engine, Candela provides longevity and energy savings. Lumec3D: Online 3D Configurator Benefits
Wide selection of options and styles for greater design freedom.
Post top and pendant versions available to suit a wide range of applications.
Powered by the Philips EcoSwap LED light engine providing longevity and energy savings. Features
Multiple lumen packages
Type 3 & 5 optics available
4000K and 3000K color temperatures available
Dimming driver standard
Multiple driver options and programmed dimming options available Applications
Road And Street
Bridges, Monuments, Facades Specifications: Housing In a round shape, this housing is made of cast 356 aluminum, c/w a watertight grommet, mechanically assembled to the bracket with four bolts 3/8-16 UNC. This suspension system permits for a full rotation of the luminaire in 90 degree increments. Guard: In a round shape, this guard is made of 6063-T5 aluminum 1/2" (13mm) rods and is mechanically assembled to the access-mechanism. Skirt: Spun 1100-0 aluminum, mechanically assembled on the luminaire. Access-Mechanism: Rotomatic, die-cast A360 aluminum quarter-turn mechanism with constant-pressure spring-loaded points. The mechanism shall offer tool-free access to the inside of the luminaire. An embedded memory-retentive gasket shall ensure weatherproofing. A red key on the unit shall indicate point of engagement. Globe: (PC-C), Made of one-piece seamless injection-molded clear polycarbonate. (PC-CGB), Made of one-piece seamless injection-molded clear finish with internal glass bead blast giving a soft diffusing lighting effect. polycarbonate The globe is assembled on the access-mechanism. LED Engine Rotomatic tool-free system composed of 4 main components: Heat Sink / LED Module / Optical System / DriverElectrical components are RoHS compliant. Composed of 42 high-performance white LEDs. Color temperature as per ANSI/NEMA bin Neutral White, 4000 Kelvin nominal (3985K+/-.275K or 3710K to 4260K) or Warm white, 3000 Kelvin nominal (3045K +/- 175K or 2870K to 3220K), CRI 70 Min. 75 Typical. Heat sink Made of extruded aluminum optimizing the LEDs efficiency and life. Product does not use any cooling device with moving parts (only passive cooling device) Optical System Type 3 and Type 5. Composed of high-performance acrylic lenses to achieve optimized distribution and get maximum spacing. Target lumens will create a perfect lighting uniformity. Performance shall be tested per LM-63, LM-79 and TM-15 (IESNA) certifying its photometric performance. Painted color grey. Driver High power factor of 90%. Electronic driver, operating range 50/60 Hz. Auto-adjusting to a voltage between 120 and 277 volt AC rated for both application line to line or line to neutral, Class II, THD of 20% max. Maximum ambient operating temperature from -40F(-40C) to 130F(55C) degrees. Assembled on a unitized removable tray with Tyco quick disconnect plug resisting to 221F(105C) degrees. Surge protection Surge protector tested in accordance with ANSI/IEEE C62.45 per ANSI/IEEE C62.41.2 Scenario I Category C High Exposure 10kV/10kA waveforms for Line Ground, Line Neutral and Neutral Ground, and in accordance with U.S. DOE (Department of Energy) MSSLC (Municipal Solid State Street Lighting Consortium) model specification for LED roadway luminaires electrical immunity requirements for High Test Level 10kV / 10kA. Luminaire useful life Refer to IES files for energy consumption and delivered lumens for each option. Based on ISTMT in situ thermal testing in accordance with UL1598 and UL8750, using LM-80 data from LED manufacturers and engineering prediction methods, the luminaire useful life is expected to reach 100,000+ hours with >L70 lumen maintenance @ 25°C Luminaire useful life accounts for LED lumen maintenance and additional factors, including LED life, driver life, PCB substrate, solder joints on/off cycles and burning hours for nominal applications. Hardware All exposed screws shall be complete with Ceramic primer-seal basecoat to reduce seizing of the parts and offers a high resistance to corrosion. All seals and sealing devices are made and/or lined with EPDM and/or silicone and/or rubber. Wiring Gauge (#14) TEW/AWM 1015 or 1230 wires, 6" (152mm) minimum exceeding from luminaire Options HS House side shield Finish Color to be in accordance with the AAMA 2603 standard. Application of polyester powder coat paint (4 mils/100 microns) with ± 1 mils/24 microns of tolerance. The Thermosetting resins provides a discoloration resistant finish in accordance with the ASTM D2244 standard, as well as luster retention in keeping with the ASTM D523 standard and humidity proof in accordance with the ASTM D2247 standard. The surface treatment achieves a minimum of 2000 hours for salt spray resistant finish in accordance with testing performed and per ASTM B117 standard. LED products manufacturing standard Electrostatic discharge (ESD) such as light emitting diodes (LEDs) are assembled in compliance with IEC61340 5 1 and ANSI/ ESD S20.20 standards so as to eliminate ESD events that could decrease the useful life of the product. Quality Control The manufacturer must provide a written confirmation of its ISO 9001 2008 and ISO 14001 2004 International Quality Standards Certification. Certifications and Compliance cETL listed to Canadian safety standards for wet locations. Manufactured to ISO 9001:2008 Standards. UL8750 and UL1598 compliant. ETL listed to U.S. safety standards for wet locations. cETL listed to Canadian safety standards for wet locations. LM80 & LM79 tested. Listed on the DesignLights TM Consortium (DLC) Qualified Products List (QPL). Warranty 5 year extended warranty

Source - LED
Voltage(s) - 120, 208, 240, 277
Lumens - 4822.8, 5081, 5178.3, 5403.2, 5510.4, 5537.7, 5888.6, 5916.8, 6555, 6999, 7038, 7442, 7490, 7628, 8042.2, 8111.1
Input watts - 50, 70
Colour Temperature - 3000K 4000K
Distribution Type - Type III, Type V
Mounting type(s) - Suspended


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 58

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Exterior lighting fixtures and accessories
UNSPSC code: 391116
Uniclass 1.4 Code: JV60
Uniclass 1.4 Description: External lighting systems
Uniclass 2.0 Code: SS-70-80-25
Uniclass 2.0 Description: External Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Outside

Name Value
Application Road And Street ; Bridges, Monuments, Facades
Lamp Type LED
Lamps - Total Wattage 50 W — 70 W
Lumens per Lamp 4822.8 lm — 8111.1 lm
Mounting Type Suspended
Overall Height 26
Overall Length 24
Overall Width 24
Voltage 120 V — 277 V

All BIM objects are real products from real manufacturers confirmed and approved