We are using cookies to provide our services

By using our services you agree to our use of cookies

Candela LED Pendant (CAND3)

Unique ref.: Candela-LED-Pendant-CAND3
Brand: Philips Lumec
Product family: Urban
Product group: Pendants
Width (inches): 26
Height (inches): 28.5
Depth (inches): 26
Date of publishing: 1918-05-09
Edition number: 1
Type: Object (single object)

Candela - unprecedented design flexibility

Attention to detail is perhaps the most important aspect of the Philips Lumec Candela LED post top and pendant luminaires. From the European inspired nautical design to the wide range of options available, to the wide assortment of complementary products that harmonize with this luminaire, no stone has been left unturned to give decision makers unprecedented flexibility and design options. Whatever the project, be it town or country, the presence of Candela luminaires will bring architectural and landscaped developments to new heights. Powered by the Philips EcoSwap LED light engine, Candela provides longevity and energy savings.

Benefits
Wide selection of options and styles for greater design freedom.
Post top and pendant versions available to suit a wide range of applications.
Powered by the Philips EcoSwap LED light engine providing longevity and energy savings.

Features
Multiple lumen packages
Type 3 & 5 optics available
4000K and 3000K color temperatures available
Dimming driver standard
Multiple driver options and programmed dimming options available

Applications
Road And Street
Bridges, Monuments, Facades

Source - LED

Voltage(s) - 120, 208, 240, 277
Lumens - 4822.8, 5081, 5178.3, 5403.2, 5510.4, 5537.7, 5888.6, 5916.8, 6555, 6999, 7038, 7442, 7490, 7628, 8042.2, 8111.1
Input watts - 50, 70
Colour Temperature - 3000K 4000K
Distribution Type - Type III, Type V
Mounting type(s) - Suspended


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 57

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Exterior lighting fixtures and accessories
UNSPSC code: 391116
Uniclass 1.4 Code: JV60
Uniclass 1.4 Description: External lighting systems
Uniclass 2.0 Code: SS-70-80-25
Uniclass 2.0 Description: External Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Outside

Name Value
Application Road And Street ; Bridges, Monuments, Facades
Lamp Type LED
Lamps - Total Wattage 50 W — 70 W
Lumens per Lamp 4822.8 lm — 8111.1 lm
Mounting Type Suspended
Overall Height 28.5
Overall Length 26
Overall Width 26
Voltage 120 V — 277 V

All BIM objects are real products from real manufacturers confirmed and approved