We are using cookies to provide our services

By using our services you agree to our use of cookies

ClassicStyle Bollard LED

Unique ref.: classicstyle_vbr_bollard
Brand: Philips Lumec
Product family: Bollards
Product group: Urban Bollards
Date of publishing: 2015-07-27
Edition number: 1
Type: Object (single object)
Now you can enjoy high-performing, energy-saving LED technology without worrying about the harsh glare or pixelization that can occur with LED luminaires. With the full, comfortable glow of new Philips Lumec ClassicStyle Luminaires with ClearGuide Technology, you can breathe new life into nighttime city spaces, strengthen a community bond, and enhance a sense of security throughout the night. This state-of-the-art, outdoor urban bollard luminaire use a revolutionary, unique, vertically-oriented light engine that creates transparency during the day; while at night, the center comes to life with full illumination, and free from the glare typically found in standard LED technologies.

SPECIFICATIONS:
Hood
Built-in the heat sink shall be made from cast aluminum 356 optimizing the LEDs efficiency and life. Product does not use any cooling device with moving parts (only passive cooling device). Hood, globe and cage held together with the help of central tubing.
Cage
In a round shape with 4 arms, this cage is a one piece cast 356 Aluminum alloy 0.250 (6.4mm) minimum thickness, mechanically assembled to the base.
Light Engine
ClearGuide technology, use of a light guide to create a clear transparent visual appearance during the day while achieving comfortable uniform light at night. Composed of 4 main components: Heat Sink / LED Module / Optical System / Driver Electrical components are RoHS compliant, LEDs tested by ISO 17025 2005 accredited lab in accordance with IESNA LM 80 guidelines in compliance with EPA ENERGY STAR, extrapolations in accordance with IESNA TM 21. Metal core board ensures greater heat transfer and longer lifespan.
Globe
Made of one-piece seamless injection-molded clear polycarbonate. The globe is assembled between the hood and the cage. Tested in accordance with CEI 62262 standard, globe is rated IK10.
LED Module
Composed of 15 high performance white LEDs. Color temperature as per ANSI bin Neutral White, 3000 Kelvin nominal (3045K +/ 175K) or 4000 Kelvin nominal (3985K +/ 275K), CRI 70 Min. 75 Typical.
Optical System
ClearGuide technology (3-5), IES type III-V (asymmetricalsymmetrical). Composed of high performance optical grade molded PMMA (polymethyl methacrylate) acrylic light guide with precision rings provides superior optical control to achieve desired distribution optimized to get maximum spacing and target lumens. Use of ClearGuide technology optics for optimal light distribution without direct view of the LED's. This system provides glare control, visual comfort, facial recognition for safety and create light designed for vertical uniform illumination to the environment. Performance shall be tested per LM 63, LM 79 and TM 15 (IESNA) certifying its photometric performance. Street side indicated
Driver
High power factor >90%. Electronic driver, operating range 50/60 Hz. Auto adjusting universal voltage input from 120 to 277 or 347 to 480 VAC rated for both application line to line or line to neutral, Class I, THD
Driver with MR: High power factor >90%. Electronic driver, operating range 50/60 Hz. Auto adjusting universal voltage input from 120 to 277 VAC rated for both application line to line or line to neutral, Class II, THD
The current supplying the LEDs will be reduced by the driver if the driver experiences internal overheating as a protection to the LEDs and the electrical components. Output is protected from short circuits, voltage overload and current overload. Automatic recovery after correction. Standard built in driver surge protection of 2.5kV (min).
Surge Protection
Surge protector tested in accordance with ANSI/IEEE C62.45 per ANSI/IEEE C62.41.2 Scenario I Category C High Exposure 10kV/10kA waveforms for Line Ground, Line Neutral and Neutral Ground, and in accordance with U.S. DOE (Department of Energy) MSSLC (Municipal Solid State Street Lighting Consortium) model specification for LED roadway luminaires electrical immunity requirements for High Test Level 10kV / 10kA.
SP2 Option: Integral surge protector tested in accordance with ANSI/IEEE C62.45 per ANSI/IEEE C62.41.2 Scenario I Category C High Exposure with elevated 20kV/20kA waveforms for Line- Ground, Line-Neutral and Neutral-Ground, and in accordance with U.S. DOE (Department of Energy) MSSLC (Municipal Solid- State Street Lighting Consortium) model specification for LED roadway luminaires electrical immunity requirements for High Test Level 10kV / 10kA.
Access-Mechanism
Two integrated captive screws offers access to the inside of the base by pulling up the bollard's entire top. This system includes a secured blocking device holding screws in locking position.
Base
Made of cast aluminum 356, mechanically assembled to the anchor plate.
Base Cover
Two pieces round base cover made from cast 356 aluminum, mechanically fastened to the base.
Quality Control
The manufacturer must provide a written confirmation of its ISO 9001 2008 and ISO 14001 2004 International Quality Standards Certification.
Bollard Options
PH7: Button type photocell. Connection done on site by others.
MR: Motion Response includes two (2) Panasonic EKMB1203112 Passive Infrared (PIR) sensors to detect motion. When motion is not detected for a 5 minute period, bollard automatically dim to 20% power and light, gradually over a 2 minute period. Once Motion is detected, bollard immediately ramp to full power and light output until motion is not detected for a 5 minute period. See end of document for more information on Motion Response.
SP2: Integral surge protector tested in accordance with ANSI/ IEEE C62.45 per ANSI/IEEE C62.41.2 Scenario I Category C High Exposure with elevated 20kV/20kA waveforms for Line-Ground, Line-Neutral and Neutral-Ground, and in accordance with U.S. DOE (Department of Energy) MSSLC (Municipal Solid-State Street Lighting Consortium) model specification for LED roadway luminaires electrical immunity requirements for High Test Level 10kV / 10kA.
Luminaire Useful Life
Refer to IES files for energy consumption and delivered lumens for each option. Based on ISTMT in situ thermal testing in accordance with UL1598 and UL8750, Philips System Reliability Tool, Philips Advance data and Philips Lumileds LM-80/ TM-21 data, expected to reach 100,000 + hours with >L70 lumen maintenance @ 25°C. Luminaire Useful Life accounts for LED lumen maintenance AND all of these additional factors including: LED life, driver life, PCB substrate, solder joints, on/off cycles, burning hours and corrosion. Entire luminaire is rated for operation in ambient temperature of -40°C / -40°F up to +35°C / +95°F.
LED products manufacturing standard
The electronic components sensitive to electrostatic discharge (ESD) such as light emitting diodes (LEDs) are assembled in compliance with IEC61340 5 1 and ANSI/ESD S20.20 standards so as to eliminate ESD events that could decrease the useful life of the product.
Quality Control
The manufacturer must provide a written confirmation of its ISO 9001 2008 and ISO 14001 2004 International Quality Standards Certification.
Hardware
All exposed screws shall be complete with Ceramic primer-seal basecoat to reduce seizing of the parts and offers a high resistance to corrosion. All seals and sealing devices are made and/or lined with EPDM and/or silicone and/or rubber.
Finish
In accordance with the AAMA 2603 standard. Application of polyester powder coat paint (4 mils/100 microns) with ± 1 mils/24 microns of tolerance. The Thermosetting resins provides a discoloration resistant finish in accordance with the ASTM D2244 standard, as well as luster retention in keeping with the ASTM D523 standard and humidity proof in accordance with the ASTM D2247 standard.
The surface treatment achieves a minimum of 2000 hours for salt spray resistant finish in accordance with testing performed and per ASTM B117 standard.
Certifications and Compliance
CSA, cULus Listed for Canada and USA.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Outside
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved