We are using cookies to provide our services

By using our services you agree to our use of cookies

ClassicStyle Post Top LED

Unique ref.: classicstyle_vlr_posttop
Brand: Philips Lumec
Product family: Urban
Product group: Post Top
Date of publishing: 2015-07-27
Edition number: 1
Type: Object (single object)
Now you can enjoy high-performing, energy-saving LED technology without worrying about the harsh glare or pixelization that can occur with LED luminaires. With the full, comfortable glow of new Philips Lumec ClassicStyle Luminaires with ClearGuide Technology, you can breathe new life into nighttime city spaces, strengthen a community bond, and enhance a sense of security throughout the night. This state-of-the-art, outdoor urban post top luminaire use a revolutionary, unique, vertically-oriented light engine that creates transparency during the day; while at night, the center comes to life with full illumination, and free from the glare typically found in standard LED technologies.

SPECIFICATIONS:
Hood
Made of 356 Aluminum alloy 0.188 (4.8mm) minimum thickness, mechanically assembled to the die cast aluminum heat sink.
Cage (optional)
In a round shape with 4 arms welded to the upper and lower supporting disk, this cage is made of cast 356 Aluminum alloy 0.250 (6.4mm) minimum thickness, mechanically assembled to the fitter.
Light Engine
ClearGuide technology, use of a light guide to create a clear transparent visual appearance during the day while achieving comfortable uniform light at night.
Composed of 4 main components: Heat Sink / LED Module / Optical System / Driver Electrical components are RoHS compliant, LEDs tested by ISO 17025 2005 accredited lab in accordance with IESNA LM 80 guidelines in compliance with EPA ENERGY STAR, extrapolations in accordance with IESNA TM 21. Metal core board ensures greater heat transfer and longer lifespan.
LED Module
Composed of 29 or 30 high performance white LEDs.
Color temperature as per ANSI bin Neutral White, 4000 Kelvin nominal (3985K +/- 275K or 3710K to 4260K), CRI 70 Min. 75 Typical, Or color temperature as per ANSI bin Warm White, 3000 Kelvin nominal (3045K +/- 175K or 2870K to 3220K), CRI 70 Min. 75 Typical.
Heat Sink
Made of die cast A360.1 Aluminum alloy optimizing the LEDs efficiency and life. Mechanically assembled to the globe. Product does not use any cooling device with moving parts (only passive cooling device)
Globe (ACDR-C)
Made of one-piece seamless injected-molded clear impact-resistant (DR) acrylic. The globe is assembled on the fitter.
Globe (PC)
Made of one-piece seamless injected-molded clear polycarbonate UV protected. The globe is assembled on the fitter.
Optical System
ClearGuide technology (Type III or Type V), IES type III-V (asymmetrical-symmetrical). Composed of high performance optical grade molded PMMA (polymethyl methacrylate) acrylic light guide with precision rings provides superior optical control to achieve desired distribution optimized to get maximum spacing and target lumens. Use of ClearGuide technology optics for optimal light distribution without direct view of the LED's. This system provides glare control, visual comfort, and facial recognition for safety and creates light designed for vertical uniform illumination of the environment.
Performance shall be tested per LM 63, LM 79 and TM 15 (IESNA) certifying its photometric performance. Street side indicated.
Note: HS only available with Type 3. HS option is factory installed only.
Driver
UNV: High power factor >90%. Electronic driver, operating range 50/60 Hz. Auto adjusting universal voltage input from 120 to 277 VAC rated for both application line to line or line to neutral, Class I, THD
HVU: High power factor >95%. Electronic driver, operating range 50/60 Hz. Auto adjusting universal voltage input from 347 to 480 VAC rated for both application line to line or line to neutral, Class I, THD
The current supplying the LEDs will be reduced by the driver if the driver experiences internal overheating as a protection to the LEDs and the electrical components. Output is protected from short circuits, voltage overload and current overload. Automatic recovery after correction. Standard built in driver surge protection of 2.5kV (min).
Surge Protection
Surge protector tested in accordance with ANSI/IEEE C62.45 per ANSI/IEEE C62.41.2 Scenario I Category C High Exposure 10kV/10kA waveforms for Line Ground, Line Neutral and Neutral Ground, and in accordance with U.S. DOE (Department of Energy) MSSLC (Municipal Solid State Street Lighting Consortium) model specification for LED roadway luminaires electrical immunity requirements for High Test Level 10kV / 10kA.
SP2 Option: Integral surge protector tested in accordance with ANSI/IEEE C62.45 per ANSI/IEEE C62.41.2 Scenario I Category C High Exposure with elevated 20kV/20kA waveforms for Line-Ground, Line-Neutral and Neutral-Ground, and in accordance with U.S. DOE (Department of Energy) MSSLC (Municipal Solid-State Street Lighting Consortium) model specification for LED roadway luminaires electrical immunity requirements for High Test Level 10kV / 10kA.
Fitter
Made of die cast A360.1 Aluminum alloy 0.110 (2.8mm) minimum thickness, the fitter rated IP66 is complete with a door giving easy access to the driver. Comes with an easy self-adjusting system with two 2 set screws 3/8 16 UNC for ease of maintenance and installation. Removal of door not required to install luminaire. Fits on a 4"(102mm) outside diameter by 4"(102mm) long tenon.
Wiring
Gauge (#14) TEW/AWM 1015 or 1230 wires, 6" (152mm) minimum exceeding from luminaire.
Hardware
All exposed screws shall be complete with Ceramic primer seal base-coat to reduce seizing of the parts and offers a high resistance to corrosion. All seals and sealing devices are made and/or lined with EPDM and/or silicone and/or rubber.
Luminaire Useful Life
Refer to IES files for energy consumption and delivered lumens for each option. Based on ISTMT in situ thermal testing in accordance with UL1598 and UL8750, Philips System Reliability Tool, Philips Advance data and Philips Lumileds LM-80/TM-21 data, expected to reach 100,000 + hours with >L70 lumen maintenance @ 25°C. Luminaire Useful Life accounts for LED lumen maintenance AND all of these additional factors including: LED life, driver life, PCB substrate, solder joints, on/off cycles, burning hours and corrosion.
Entire luminaire is rated for operation in ambient temperature of -40°C / -40°F up to +35°C / +95°F.
Finish
In accordance with the AAMA 2603 standard.
Application of polyester powder coat paint (4 mils/100 microns) with ± 1 mils/24 microns of tolerance. The Thermosetting resins provides a discoloration resistant finish in accordance with the ASTM D2244 standard, as well as luster retention in keeping with the ASTM D523 standard and humidity proof in accordance with the ASTM D2247 standard.
The surface treatment achieves a minimum of 2000 hours for salt spray resistant finish in accordance with testing performed and per ASTM B117 standard.
LED products manufacturing standard
The electronic components sensitive to electrostatic discharge (ESD) such as light emitting diodes (LEDs) are assembled in compliance with IEC61340 5 1 and ANSI/ESD S20.20 standards so as to eliminate ESD events that could decrease the useful life of the product.
Quality Control
The manufacturer must provide a written confirmation of its ISO 9001 2008 and ISO 14001 2004 International Quality Standards Certification.
Vibration Resistance
The VLR meets the ANSI C136.31 2001, American National Standard for Roadway Luminaire Vibration specifications for normal applications. (Tested for 1.5G over 100 000 cycles by an independent lab).
Certifications and Compliance
CSA, cULus Listed for Canada and USA.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Outside
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Outside

Name Value
Overall Length 38 ; 39 ; 40.75 ; 41.75
Voltage 120 V — 277 V

Philips Lumec

Properties

Name Value
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Overall Diameter 16.86" | 18.75"
Color Temperature 3000K | 4000K
LED Wattage 35 | 52 | 68 | 80 | 100
Driver Amplight Dimming | Adjustable Start Time | Constant Light Output | Digitally Adressable Lighting Interface | Dynadimmer
Specification Sheet ClassicStyle_VLR_PostTop
Globe Finish Clear Acrylic | Clear Polycarbonate
Lamp - Source LED
Color Options Textured Midnight Blue, Ocean Blue, Royal Blue, Sandstone, Black, Bronze, Blue Green, Forest Green, Dark Forest Green, Green, Medium Grey, Burgundy, Scarlet | Hammertone Silver, Gold | Gray Sandtex
Optics Type III | Type V

All BIM objects are real products from real manufacturers confirmed and approved