We are using cookies to provide our services

By using our services you agree to our use of cookies

HighFocus

Unique ref.: highfocus
Brand: Philips Lumec
Product family: Roadway
Product group: High Mast
Date of publishing: 2016-06-09
Edition number: 1
Type: Object (single object)
Philips Lumec HighFocus LED high mast luminaires provide an energy saving, lowmaintenance solution that provides managers and work crews with the freedom to focus on other tasks. HighFocus LED features scalable lumen packages and offers up to 97,389 lumens.

Specifications
Housing
Made of a low copper die cast Aluminum alloy (A360) for a high resistance to corrosion, 0.100" (2.5mm) minimum thickness. Fits on a 2 3/8" (60mm) O.D. (2" NPS) by 5 1/2" (140mm) minimum long tenon. Comes with a zinc plated clamp fixed by 4 zinc plated hexagonal bolts 3/8-16 UNC for ease of installation.
Provides an easy step adjustment of +/ 3° tilt in 3° increments. A single screw with sealing washer, hinged, removable door opens upward to provide access to electronic components and to a terminal block. Door is secured to prevent accidental dropping or disengagement.
Electrical compartment rated IP65 seal per ANSI C136.25, provided with a pre-installed gasket. Complete with a bird guard installed which seals around tenon and protects against birds and similar intruders. ANSI label to identify wattage and source (included in box).

Light Engine
Composed of 4 main components:
Heat Sink / LED Module / Optical System / Driver Electrical components are RoHS compliant, IP66 sealed light engines. LEDs tested by ISO 17025-2005 accredited lab in accordance with IESNA LM-80 guidelines in compliance with EPA ENERGY STAR, extrapolations in accordance with IESNA TM-21. Metal core board ensures greater heat transfer and longer lifespan.

Heat Sink
Anodized 6063-T5 Aluminum for a high resistance to corrosion, designed to ensure high efficacy and superior cooling by natural vertical convection air flow pattern always close to LEDs and driver optimizing their efficiency and life. Product does not use any cooling device with moving parts (only passive cooling). Wide openings enable natural cleaning and removal of dirt and debris.
Entire luminaire is rated for operation in ambient temperature of -40°C / -40°F up to +40°C / +104°F.

LED Module
Composed of high performance white LEDs.
Color temperature as per ANSI/NEMA bin Neutral White, 4000 Kelvin nominal (3985 +/- 275K or 3710K to 4260K), CRI 70 Min.

Optical System
Composed of high performance UV stabilized optical grade polymer refractor lenses to achieve desired distribution optimized to get maximum spacing, target lumens and a superior lighting uniformity. System is rated IP66. Performance shall be tested per LM-63, LM-79 and TM-15 (IESNA) certifying its photometric performance. 0% uplight and U0 per IESNA TM-15.
NOTE: Entire optical assembly rotatable, enabling alignment of asymmetric optics parallel with roadway to optimize optical performance.

Driver
High power factor of 90% min. Electronic driver, operating range 50/60 Hz. Auto adjusting universal voltage input from 120 to 277 VAC or 347 to 480 VAC rated for both application line to line or line to neutral, Class I, THD of 20% max.
The current supplying the LEDs will be reduced by the driver if the driver experiences internal overheating as a protection to the LEDs and the electrical components. Output is protected from short circuits, voltage overload and current overload. Automatic recovery after correction. Standard built in driver surge protection of 2.5kV (min).

Integrated Features
DD: Dimmable driver 0-10V.
SP1: Surge protector tested in accordance with ANSI/IEEE C62.45 per ANSI/IEEE C62.41.2 Scenario I Category C High Exposure 10kV/10kA waveforms for Line Ground, Line Neutral and Neutral Ground, and in accordance with U.S. DOE (Department of Energy) MSSLC (Municipal Solid State Street Lighting Consortium) Model Specification for LED Roadway Luminaires Appendix D Electrical Immunity High Test Level 10kV / 10kA.
Please note that these integrated features always come with HighFocus luminaires.

Driver and Luminaire Options
NOTE: HighFocus LED high mast luminaires will be shipped controls ready when you select either 5-pin or 7-pin receptacle option; 0-10V dimming driver is standard. Contact your local Sales Representative for more information and for help with putting together the entire system solution.
TLRD5*:Receptacle with 5 pins enabling dimming, can be used with a twist lock control node or photoelectric cell or a shorting cap.
TLRD7*:Receptacle with 7 pins enabling dimming additional functionality (to be determined), can be used with a twist lock control node or photoelectric cell or a shorting cap.
Please note: Additional hardware will be required to utilize the additional 2 pins on this receptacle.
PH8 PH9 SPC RC PH8*:Twist-lock Photoelectric Cell, UNIV (120-277AC).
PH8/347*:Twist-lock Photoelectric Cell, HVU (347VAC).
PH8/480*:Twist-lock Photoelectric Cell, HVU (480VAC).
PH8 PH9 SPC RC PHXL*: Twist-lock Photoelectric Cell, extended life, UNIV (120-277VAC).
PH8 PH9 SPC RC PH9*: Shorting cap.
* Use of photoelectric cell or shorting cap is required to ensure proper illumination.
AMPD: Driver pre-programmed for compatibility with Amplight control system.
AMPD not available with HVU (347- 480V)
HS: External house side shield.
HIS: Internal hHoIuSse side shield, 1 per LED HS PH8 PH9 SPC light engine.
F1: Fusing, single (for 120, 277 or 347VAC).
F2: Fusing, double (for 208, 240 or 480VAC).
F3: Fusing, Canadian double pull (for 208, 240 or 480VAC).

Luminaire Useful Life
Refer to IES files for energy consumption and delivered lumens for each option. Based on ISTMT in situ thermal testing in accordance with UL1598 and UL8750, Philips System Reliability Tool, driver data and LED LM-80/ TM-21, expected to reach 100,000 + hours with >L70 lumen maintenance @ 25°C.
Luminaire Useful Life accounts for LED lumen maintenance AND all of these additional factors including: LED life, driver life, PCB substrate, solder joints, on/off cycles, burning hours and corrosion.

Wiring
The connection of the luminaire is done using a terminal block connector 600V, 85A for use with #2-#14 AWG wires from the primary circuit, located inside the housing. Due to the inrush current that occurs with electronic drivers, recommend using a time delay or slow blow fuse to avoid unnecessary and unwanted fuse blowing that can occur with fast acting fuses.

Hardware
All exposed screws shall be stainless for a high resistance to corrosion. All seals and sealing devices are made and/or lined with EPDM and/or silicone and/or rubber.

Finish
Color in accordance with the AAMA 2603 standard. Application of polyester powder coat paint (4 mils/100 microns) with ± 1 mils/24 microns of tolerance. The thermosetting resins provides a discoloration resistant finish in accordance with the ASTM D2244 standard, as well as luster retention in keeping with the ASTM D523 standard and humidity proof in accordance with the ASTM D2247 standard.
The surface treatment achieves a minimum of 2000 hours for salt spray resistant finish in accordance with testing performed and per ASTM B117 standard.

LED products
Manufacturing Standard
The electronic components sensitive to electrostatic discharge (ESD) such as light emitting diodes (LEDs) are assembled in compliance with IEC61340-5-1 and ANSI/ ESD S20.20 standards so as to eliminate ESD events that could decrease the useful life of the product.

Vibration Resistance
The HFL meets the ANSI C136.31, American National Standard for Roadway Luminaire Vibration specifications for Bridge/overpass applications (Tested for 3G over 100,000 cycles by an independent lab).

Certifications and Compliance
cULus Listed for Canada and USA. Luminaire meets DOE and MSSLC Model Specification for LED Roadway Luminaires. HighFocus LED high mast luminaires are DesignLights Consortium qualified. Luminaire complies with or exceeds the following ANSI C136 standards: .2, .3, .10, .15, .18, .22, .25, .31, .37, .41.

Limited Warranty
10-year limited warranty.
See philips.com/warranties for details and restrictions.

High Mast System
Philips Lumec offers SkyMast raising and lowering device SMLS-G2 to accompany your HighFocus LED high mast luminaires.
Visit our eCatalog or contact your local sales representative for more information.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Outside
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved