We are using cookies to provide our services

By using our services you agree to our use of cookies

MiniView LED Cobra Head (SVS)

Unique ref.: miniview_led_cobra_head
Brand: Philips Lumec
Product family: Roadway
Product group: Cobra Heads
Date of publishing: 2017-08-16
Edition number: 1
Type: Object (single object)
The Philips Lumec MiniView LED Roadway luminaire was designed to eliminate the compromises of performance, features and value when choosing between existing HID and industry leading LED technology. MiniView is the perfect solution when projects require a luminaire that meets specifications without sacrificing performance... all while maximizing operations and maintenance savings. This roadway luminaire features a single IP66-rated LED module, designed to provide crisp, brilliant white light that surpasses existing HID luminaire performance. Optimized for applications such as local roads and residential streets, MiniView will become the choice of any city, municipality and utility considering the overall size, weight, and tool-free features that ensure ease of installation. MiniView makes your upgrade to reliable, long-lasting, low-maintenance LED lighting a simple cost-effective decision.

Specifications
Made of low copper die cast A360 Aluminum alloy 0.100" (2.5mm) minimum thickness. Fits on a 1.66" (42mm) O.D. (1.25" NPS) or 2 3/8" (60mm) O.D. (2" NPS) by 5 1/4" (133mm) minimum long tenon. Comes with a zinc plated clamp fixed by 2 zinc plated hexagonal bolts 3/8-16 UNC for ease of installation. Provides an easy step adjustment of +/- 5° tilt in 2.5º increments.
Includes integral bubble level standard (always included). A quick release, tool less entry, hinged, removable polymeric door opens downward to provide access to electronic components and to a terminal block. Door is secured to prevent accidental dropping or disengagement. A clearance of 8" (203mm) at the rear is required in order to open the door.
Complete with a bird guard protecting against birds and similar intruders and an ANSI label to identify wattage and source (both included in box).
Light Engine
Composed of 4 main components: LED Module / Optical System / Heat Sink / Driver.
IP Rating
Electrical components are RoHS compliant, IP66 sealed light engine.
LED Board and Array
LEDs tested by ISO 17025-2005 accredited lab in accordance with IESNA LM-80 guidelines in compliance with EPA ENERGY STAR, extrapolations in accordance with IESNA TM-21.
Metal core board ensures greater heat transfer and longer lifespan.
LED Module
Composed of 16 high-performance white LEDs.
Color temperature as per ANSI bin 4000 Kelvin nominal (3985K +/- 275K or 3710K to 4260K) or Warm white, 3000 Kelvin nominal (3045K +/- 175K or 2870K to 3220K), , CRI 70 Min. 75 Typical.
Optical System
Composed of high-performance optical grade polymer refractor lenses to achieve desired distribution optimized to get maximum spacing, target lumens and a superior lighting uniformity.
System is rated IP66. Performance shall be tested per LM-63, LM-79 and TM-15 (IESNA) certifying its photometric performance.
0% uplight and U0 per IESNA TM-15.
LE2 TYPE II Asymmetrical Distribution
LE3 TYPE III Asymmetrical Distribution
Heat Sink
Built-in the housing, the innovative high efficacy heat sink chimney design ensures superior cooling by natural convection air flow pattern always close to LEDs and driver optimizing their efficiency and life. Product does not use any cooling device with moving parts (only passive cooling). Entire luminaire is rated for operation in ambient temperature of -40°C / -40°F up to +40°C / +104°F.
Driver
For 25W and 35W: High power factor of >95%.
Electronic driver, operating range 50/60 Hz.
Auto-adjusting universal voltage input from 120 to 277 VAC rated for both application line to line or line to neutral, Class II, THD of 12% max.
For 54W: High power factor of 95%.
Electronic driver, operating range 50/60 Hz.
Auto-adjusting universal voltage input from 120 to 277 VAC rated for both application line to line or line to neutral, Class II, THD of 20% max.
The current supplying the LEDs will be reduced by the driver if the driver experiences internal overheating as a protection to the LEDs and the electrical components. Output is protected from short circuits, voltage overload and current overload. Automatic recovery after correction.
Standard built-in driver surge protection of 2.5kV (min).
Vibration Resistance
The SVS meets the ANSI C136.31, American National Standard for Roadway Luminaire Vibration specifications for Bridge/overpass applications. (Tested for 3G over 100 000 cycles by an independent lab).
Integrated Features
RCD: (standard): Receptacle with 5 pins enabling dimming and additional functionality (to be determined), can be used with a twist lock node or photoelectric cell or a shorting cap.
DMG: Dimmable driver 0-10V.
SP1: Surge protection device tested in accordance with ANSI/IEEE C62.45 per ANSI/IEEE C62.41.2 Scenario I Category C High Exposure 10kV/10kA waveforms for LineGround, Line-Neutral and Neutral-Ground, and in accordance with DOE MSSLC Model Specification for LED roadway luminaires Appendix D Electrical Immunity High test level 10kV/10kA.
Please note that these integrated features always come with MiniView luminaire.
Luminaire Options
RCD7: (optional): Receptacle with 7 pins enabling dimming and additional functionality (to be determined), can be used with a twist lock node or photoelectric cell or a shorting cap.
API: Factory Installed NEMA label, ANSI C136.15 compliant
HS: House side shield
PH8*: Photoelectric cell
PHXL*: Photoelectric cell, extended life
PH9*: Shorting cap
* Luminaire option RCD or RCD7 is required with this accessory.
Luminaire Useful Life
Refer to IES files for energy consumption and delivered lumens for each option. Based on ISTMT thermal testing in accordance with UL1598 and UL8750, Philips System Reliability Tool, Philips Advance data and LM-80/TM-21 data, expected to reach 100,000+ hours with >L70 lumen maintenance @ 40°C. Luminaire Useful Life accounts for LED lumen maintenance AND all of these additional factors including:
LED life, driver life, PCB substrate, solder joints, on/off cycles, burning hours, and corrosion.
Wiring
The connection of the luminaire is done using a terminal block connector 600V, 85A for use with #2-14 AWG. wires from the primary circuit, located inside the housing.
Hardware
All exposed screws shall be zinc with Ceramic primer-seal base coat to reduce seizing of the parts. All seals and sealing devices are made and/or lined with EPDM and/or silicone and/or rubber.

Source - LED
Voltage(s) - 120/277/UNIV
Lumens - 1956/1977/2250/2273/2553/2561/2669/2684/2936/2945/3069/3086/3477/3483/3628/3687/3998/4005/4173/4240/4736/4776/5446/5492
Input watts - 25/36/55
Colour Temperature - 3000K/4000K
CRI - 70
Shape - Rectangular
Distribution Type - Type II/Type III
Mounting type(s) - Pole Arm


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Outside
Uniclass 1.4 Code: L747337
Uniclass 1.4 Description: Street lighting
Uniclass 2.0 Code: SS-70-80-25-70
Uniclass 2.0 Description: Roadway Lighting Systems
Uniclass 2015 Code: Ss_70_80_25_70
Uniclass 2015 Description: Roadway lighting systems
NBS Reference Code: 70-80-25-70
NBS Reference Description: Roadway Lighting Systems
CSI MasterFormat 2014 Code: 26 56 19
CSI MasterFormat 2014 Title: Roadway Lighting
OmniClass Number: 23-35 47 11 21 23
OmniClass Title: Street and Roadway Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved