We are using cookies to provide our services

By using our services you agree to our use of cookies

RoadFocus LED off road Cobra Head - Medium (RFM)

Unique ref.: roadfocus_off_road_rfm
Brand: Philips Lumec
Product family: Roadway
Product group: Off Road
Width (inches): 23.25
Height (inches): 4.38
Depth (inches): 11
Date of publishing: 1918-06-18
Edition number: 1
Type: Object (single object)
Not all roadway applications are created equal. The Philips Lumec RoadFocus LED off road cobra head luminaires offer a versatile solution for applications that are outside the range of traditional roadway lighting. Combined with specialized optics to be used in a tilt application, the knuckle adapter can tackle even the most difficult installation. From traditional streets to off road applications, The RoadFocus product family will help you simplify your luminaire selection. Lumec3D: Online 3D Configurator

Benefits
  • Design flexibility for off road applications
  • Specially designed off road optics maximize the light to the roadway
  • Provides uniform, high performance illumination
  • Simplifies your luminaire selection with a complete family of product
  • Includes Service Tag, Philips innovative way to provide assistance throughout the life of the product.
  • Source - LED

    Voltage(s) - 120, 208, 240, 277, 347, 480

    Lumens - 10035, 10066, 10077, 10088, 10136, 10355, 10413, 10743, 11119, 11153, 11166, 11178, 11474, 11542, 11785, 11822, 11835, 11848, 11903, 11985, 12022, 12036, 12049, 12161, 12229, 12367, 12441, 12616, 12703, 12743, 12757, 12771, 12831, 13109, 13182, 13600, 16678.6, 16730.2, 16749.4, 16767.6, 17210.4, 17312.8323, 17678, 17733, 17753, 17772, 17856, 18242, 18344, 18926, 4388, 4401, 4406, 4411, 4528, 4555, 4651, 4665, 4670, 4675, 4697, 4799, 4826, 4979, 6312, 6331, 6339, 6345, 6513, 6552, 6582, 6602, 6610, 6617, 6690, 6711, 6718, 6726, 6757, 6791, 6832, 6903, 6942, 6976, 6998, 7006, 7013, 7046, 7162, 7198, 7239, 7468, 7990, 8015, 8024, 8033, 8245, 8294, 8469, 8495, 8505, 8514, 8555, 8739, 8788, 9067, 9468, 9497, 9508, 9518, 9769, 9828
    Input watts - 106, 108, 160.74, 36.98, 53.469, 53.98, 55.08, 73, 80.57

    Colour Temperature - 3000K, 4000K
    CRI - 70
    Shape - Oval
    Distribution Type - Type II, Type III, Type IV, Type V
    Mounting type(s) - Pole Arm


    Material main: Aluminium
    Material secondary:
    Designed in: United States
    Manufactured in: United States
    Weight Net (Lbs): 18.5

    BIMobject Category: Lighting - Outside
    IFC classification: Light Fixture
    UNSPSC name: Exterior lighting fixtures and accessories
    UNSPSC code: 391116
    Uniclass 1.4 Code: L747337
    Uniclass 1.4 Description: Street lighting
    Uniclass 2.0 Code: SS-70-80-25-70
    Uniclass 2.0 Description: Roadway Lighting Systems
    Uniclass 2015 Code: Ss_70_80_25_70
    Uniclass 2015 Description: Roadway lighting systems
    NBS Reference Code: 70-80-25-70
    NBS Reference Description: Roadway Lighting Systems
    CSI MasterFormat 2014 Code: 26 56 19
    CSI MasterFormat 2014 Title: Roadway Lighting
    OmniClass Number: 23-35 47 11 21 23
    OmniClass Title: Street and Roadway Lighting Fixtures
    CSI UniFormat II Code: D5020
    CSI UniFormat II Title: Lighting & Branch Wiring
    This product is available in:
    North America
    • Anguilla
    • Antigua and Barbuda
    • Aruba
    • Barbados
    • Belize
    • Bermuda
    • British Virgin Islands
    • Canada
    • Caribbean Netherlands
    • Cayman Islands
    • Collectivity of Saint Martin
    • Costa Rica
    • Cuba
    • Curaçao
    • Dominica
    • Dominican Republic
    • El Salvador
    • Greenland
    • Grenada
    • Guadeloupe
    • Guatemala
    • Haiti
    • Honduras
    • Jamaica
    • Martinique
    • Mexico
    • Montserrat
    • Nicaragua
    • Panama
    • Puerto Rico
    • Saint Kitts and Nevis
    • Saint Lucia
    • Saint Pierre and Miquelon
    • Saint Vincent and the Grenadines
    • Saint-Barthélemy
    • Sint Maarten
    • The Bahamas
    • Trinidad and Tobago
    • Turks and Caicos Islands
    • U.S. Virgin Islands
    • United States
    South America
    • Argentina
    • Bolivia
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Falkland Islands (Islas Malvinas)
    • French Guiana
    • Guyana
    • Paraguay
    • Peru
    • Suriname
    • Uruguay
    • Venezuela

    BIMobject SEEK Properties

    Lighting - Outside

    Name Value
    Application Road & Street
    Lamp - Watts per 36.98 W — 160.74 W
    Lamp Type LED
    Lumens per Lamp 4388 lm — 18926 lm
    Material Aluminum
    Mounting Type Pole Arm
    Overall Height 4.38
    Overall Length 23.25
    Overall Width 11
    Voltage 120 V — 480 V
    Weight 12.2 lb

    All BIM objects are real products from real manufacturers confirmed and approved