We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SoleCity Street and Area Medium (ULM100)

Unique ref.: SoleCity_Street_and_Area_Medium_ULM100
Brand: Philips Lumec
Product family: Urban
Product group: Side Arm Mount
Height (inches): 3.25
Depth (inches): 6
Date of publishing: 2018-11-23
Edition number: 2
Type: Object (single object)

Multiple outdoor products, one signature style. We know our clients want uniformity in design, optimum style, superior performance but also energy efficient and sustainable products. SoleCity is a comprehensive line of high efficiency, outdoor LED lighting solutions with a complementary line of modern furniture. The SoleCity Collection will help create a city’s identity and develop city pride with a wide range of products designed with a distinguished, modern, sleek and flawless signature style. With SoleCity, you also have the added benefit of customizing products for a true, one-of-a-kind look. The LED Light Column and LED Bollard can be customized by choosing amongst a variety of decorative finishes.

Benefits
  • Ensures maximum reliability and safety
  • Lower degradation of light output over product lifespan
  • Component lifetime up to 100,000 hours
  • Construction protects light source and electrical components from degradation caused by environmental pollutants
  • Uniform light distribution with better light trespass control

Source - LED
Voltage(s) - 120, 208, 240, 277, 347, 480
Lumens - 12800, 13900, 16200, 18400, 23100, 6400, 9200, 9400
Input watts - 108, 144, 162, 180, 216, 270, 72
Colour Temperature - 4000K
CRI - 70
Shape - Linear
Distribution Type - Type II, Type III, Type IV
Mounting type(s) - Pole Arm,  Pole Top


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Exterior lighting fixtures and accessories
UNSPSC code: 391116
Uniclass 1.4 Code: JV60
Uniclass 1.4 Description: External lighting systems
Uniclass 2.0 Code: SS-70-80-25
Uniclass 2.0 Description: External Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Outside

Name Value
Application Bridges, Monuments, Facades ; Road And Street
Lamp - Max Wattage 72 W — 270 W
Lamp Type LED
Lumens per Lamp 6400 lm — 23100 lm
Mounting Type Pole Arm ; Pole Top
Voltage 120 V — 480 V

BIMobject®