Publish your products
PIRNAR PIVOT ENTRANCE DOORS P_02
PIRNAR PIVOT ENTRANCE DOORS P_02
PIRNAR PIVOT ENTRANCE DOORS P_02
PIRNAR PIVOT ENTRANCE DOORS P_02
PIRNAR PIVOT ENTRANCE DOORS P_02
PIRNAR PIVOT ENTRANCE DOORS P_02
PIRNAR PIVOT ENTRANCE DOORS P_02
PIRNAR PIVOT ENTRANCE DOORS P_02
PIRNAR PIVOT ENTRANCE DOORS P_02
PIRNAR PIVOT ENTRANCE DOORS P_02

    PIRNAR PIVOT ENTRANCE DOORS P_02

    Pirnar Pivot Collection P_02 Front Door for Houses

    P_02 sets a calm, monolithic stone leaf against Pirnar's most ornamental exterior treatment: a laser-cut aluminium lattice screen framing the opening in a fine geometric pattern reminiscent of traditional Middle Eastern mashrabiya work.

    The contrast between the quiet leaf and the intricate screen gives architects a pivot door that can act as a full-height, light-filtering façade element as well as an entrance — suited to courtyard houses, desert-modern villas and any project where the entrance sequence itself is part of the architecture. 

    Designed for year-round performance in climates with cold winters and wet conditions, providing reliable protection against rain, wind, and frost. Equally suited to contemporary villas and residences in warmer climates.

    As with every Pirnar PIVOT model, the leaf is built on Pirnar's patented CarbonCore construction — a 129 mm profile built from three chambers, two of them carbon-fibre, several times stronger than steel and engineered to resist warping in both extreme heat and freezing cold — the door scales from 1350 to 2400 mm in width and up to 6000 mm in height without losing rigidity or sealing performance, with RC2 burglary resistance standard on solid, glass-free door leaves.

    Air and water tightness are independently tested at IFT Rosenheim (class 4 and 9A respectively, wind load C3).

    Concealed heavy-duty hinges carry leaves up to 500 kg with adjustable damper, latch and 90° hold settings, so even the largest configuration opens with complete control. Security and ambience come standard, not as an add-on: every Pivot door includes SmartLux ambient lighting integrated into the recessed handle, a SecuroSmart fingerprint scanner, and full app control — with a SecuroSmart keypad available as a further standard access option.

    The base model shown pairs Sintered Stone Mont Blanc with Night Sky Gloss glass and a PVD Volcanic Shadow finish; as an aluminium and sintered-stone pivot front door it suits modern, luxury residences as well as hospitality and select commercial entrances.

    Specification
        • Model line: Pirnar PIVOT P_02
        • Segment: luxury residence, high-end residential; suited also to hospitality and select commercial entrances
        • Suited to: contemporary villas, warm-climate and tropical-style residences
        • Construction: patented CarbonCore construction (129 mm frame/leaf thickness, base model; max. 135 mm with 6 mm overlays) built from three chambers, two of them carbon-fibre, several times stronger than steel and engineered to resist warping in both extreme heat and freezing cold
        • Personalization: extensive selection of finishes, including aluminium in a wide range of FS colours, the Dune textured effect and diamond-pattern grooves, natural sintered stone, wood and concrete decors, and decorative tempered glass — paired with PVD hardware finishes (Golden Honey, Copper Dusk, Mystic Bronze, Volcanic Shadow) for the handle and accents — every Pivot door is a fully customizable, one-of-a-kind design
        • Dimensions available: width 1350–2400 mm, height 1990–6000 mm
        • Thermal insulation: Ud from 0.50 W/(m²K)
        • Sealing: 4-side continuous automatic sealing (Magnet WeatherSeal)
        • Certification: IFT Rosenheim tested — water tightness class 9A, air tightness class 4, wind load resistance C3
        • Resistance class: RC2 (burglar protection)
        • Standard Smart accessories as standard: fingerprint reader (finger scanner), app control via SecuroSmart, SmartLux ambient lighting
        • Locking: OmniLock or Armo Comfort Electro - from 3 and up to 6 locking points
        • Hardware: heavy-duty concealed hinges (max. door leaf weight 500 kg), recessed GRIP 9642 handle (Magnifica handle available as standard)
        • Glazing: 5-layer glazing (6 mm tempered insulating glass)

    Technical specification
    • Unique ref.pirnar-pivot-entrance-doors-p-02
    • Product familyFront Doors
    • Product groupPIVOT
    • TypeObject (single object)
    • Date of publishing2026-10-02
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inSlovenia
    Classification
    • BIMobject CategoryDoors - Swing

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe