This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

1.1.1 SEPARATION WALLS - Twin frame - Single cavity

Unique ref.: pladur_1_tqs_1_1
Brand: Pladur
Product family: 1. Tabiques de separación PLADUR®
Product group: 1.1. Estructura doble cámara única
Date of publishing: 2017-06-22
Edition number: 1
Type: Object (single object)
Download (13)
Partition made up of two Pladur® plasterboards screwed onto each side of a free, twin frame of galvanised steel and set apart a variable distance (10 mm minimum). Both structures are built on Pladur® studs (vertical elements) and Pladur® channels (horizontal elements). Commensurate amounts of Pladur® materials: screws, compounds, joint tape, resilient/acoustic perimeter joints, etc., as well as anchors for channels on the floor and ceiling, etc. Completely finished with Quality Level 1 (Q1) for tile finishes, laminates, furring, etc. Also with Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Core of each Pladur® structure filled completely with mineral wool. Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

Separation walls between distinct use areas (between inhabitable premises, protected or not) and between these areas and other common areas of buildings. High acoustic performance solutions for being structures that are not connected to each other. Maximum height of the system is determined by the inertia of each one of the structures separately.


Material main: Gypsum
Material secondary: Plaster
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Gypsum board
UNSPSC code: 30161509
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
Uniclass 2015 Code: Ss_25_10_30_35
Uniclass 2015 Description: Gypsum board partition systems
NBS Reference Code: 25-10-30-35
NBS Reference Description: Gypsum Board Partition Systems
CSI MasterFormat 2014 Code: 09 21 16.33
CSI MasterFormat 2014 Title: Gypsum Board Area Separation Wall Assemblies
OmniClass Number: 23-15 11 11 11
OmniClass Title: Gypsum Board Fixed Partitions
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Portugal
  • Spain

Pladur

Bases de precios

BIMobject®