This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

2.1.2 LININGS - Direct bond - Enairgy Isopop®

Unique ref.: pladur_2_trds_2_12
Brand: Pladur
Product family: 2. Trasdosados PLADUR®
Product group: 2.1. Directos
Date of publishing: 2017-06-22
Edition number: 2
Type: Object (single object)
Download (13)
Direct bond lining made up of a processed Enairgy Isopop® panel attached directly to the wall using dollops of MA Enairgy® adhesive mortar placed every 300 mm horizontally and 400 mm vertically. Commensurate amounts of Pladur® materials: joint compounds, adhesive mortar, joint tape, etc. Completely finished with Quality Level 1 (Q1) for tile finishes, laminates, furring, etc. Also with Level 2 (Q2), Level 3 (Q3) or Level 4 (Q4), according to the surface finish (to be determined by the design). Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

Lining of interior and façade walls to increase their thermal insulation. Used in all types of construction, from new construction to rehabilitation and renovation.


Material main: Gypsum
Material secondary: Plaster
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Walls - Finishes
IFC classification: Wall
UNSPSC name: Gypsum board
UNSPSC code: 30161509
Uniclass 1.4 Code: JK
Uniclass 1.4 Description: Linings/Sheathing/Dry partitioning
Uniclass 2.0 Code: SS-25-25-45
Uniclass 2.0 Description: Lining And Casing Systems
Uniclass 2015 Code: Ss_25_25
Uniclass 2015 Description: Wall lining systems
NBS Reference Code: 25-25-45
NBS Reference Description: Lining And Casing Systems
CSI MasterFormat 2014 Code: 06 16 43
CSI MasterFormat 2014 Title: Gypsum Sheathing
OmniClass Number: 23-15 15 23
OmniClass Title: Wall Linings
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Europe
  • Portugal
  • Spain

Pladur

Bases de precios

BIMobject®