We are using cookies to provide our services

By using our services you agree to our use of cookies

;

4.4.1 CEILINGS - Suspended twin frame PH-45 + T-47 / T-45

Unique ref.: pladur_4_tec_4_41
Brand: Pladur
Product family: 4. Techos PLADUR®
Product group: 4.4. Suspendidos estructura doble
Date of publishing: 2017-06-22
Edition number: 1
Type: Object (single object)
Download (10)
Suspended ceiling made up of a twin frame of galvanised sheet steel profiles installed at different levels. The primary frame is made up of Pladur® PH-45 hung from the framing by means of Ø 6 mm threaded rod, nut and locking nut. The secondary frame is made up of Pladur® T-47/T-45 profiles fitted perpendicularly to the lower part of the primary frame by fitting directly on the double, die-cut hangers of the Pladur® PH-45 profile and supported around the perimeter on Pladur® angular profiles or U track Clip, which is attached mechanically along its whole length. One or more Pladur® plasterboards are screwed perpendicularly onto the secondary frame. Commensurate amounts of anchors, hangers, hangers, resilient/acoustic perimeter joints, joint compounds and tapes, etc. Completely finished with Quality Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design.) Installed according to Pladur® recommendations, UNE 102043 and CTE requirements.

Continuous suspended ceilings for interior areas with acoustic insulation. Offers greater ease of installation and reduced deformability for having a twin frame arranged crosswise to each other.


Material main: Gypsum
Material secondary: Plaster
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Gypsum board
UNSPSC code: 30161509
Uniclass 1.4 Code: L542
Uniclass 1.4 Description: Ceiling panels, boards
Uniclass 2.0 Code: SS-20-25
Uniclass 2.0 Description: Ceiling And Soffit Systems
Uniclass 2015 Code: Ss_30_25
Uniclass 2015 Description: Ceiling and soffit systems
NBS Reference Code: 20-25
NBS Reference Description: Ceiling And Soffit Systems
CSI MasterFormat 2014 Code: 09 50 00
CSI MasterFormat 2014 Title: Ceilings
OmniClass Number: 23-15 13 21
OmniClass Title: Ceiling Panels
CSI UniFormat II Code: C3030
CSI UniFormat II Title: Ceiling Finishes
This product is available in:
Europe
  • Portugal
  • Spain

All BIM objects are real products from real manufacturers confirmed and approved