4.5.1 CEILINGS - Sound conditioning continuous FON+ T-60

Unique ref.: pladur_4_tec_4_51
Brand: Pladur
Product family: 4. Techos PLADUR®
Product group: 4.5. Acondicionamiento acústico y decorativo
Date of publishing: 2017-06-22
Edition number: 1
Type: Object (single object)
Suspended ceiling made up of a frame of galvanised sheet steel profiles over a base of Pladur® T-60 profiles set 300 mm apart, properly hung from the framing by means of Pladur® T-60 hanger brackets + Ø 6 mm threaded rod, and supported on Pladur® profiles attached mechanically around the whole perimeter. Pladur® Fon+ plasterboards are screwed to this frame. Commensurate amounts of Pladur® materials: screws, compounds, joint tape, resilient joints, etc. Completely finished with Quality Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

Continuous ceilings that require special acoustic fitting-out for classrooms, meeting rooms, libraries, etc.


Material main: Gypsum
Material secondary: Plaster
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Gypsum board
UNSPSC code: 30161509
Code: L542
Description: Ceiling panels, boards
Code: SS-20-25
Description: Ceiling And Soffit Systems
Uniclass 2015 Code: Ss_30_25
Uniclass 2015 Description: Ceiling and soffit systems
Code: 20-25
Description: Ceiling And Soffit Systems
CSI MasterFormat 2014 Code: 09 50 00
CSI MasterFormat 2014 Title: Ceilings
OmniClass Number: 23-15 13 21
OmniClass Title: Ceiling Panels
CSI UniFormat II Code: C3030
CSI UniFormat II Title: Ceiling Finishes
This product is available in:
Europe
  • Portugal
  • Spain
Powered by BIMobject®