5.2.2 SPECIAL SYSTEMS - Wall CH + TA

Unique ref.: pladur_5_se_5_22
Brand: Pladur
Product family: 5. Sistemas especiales PLADUR®
Product group: 5.2. Tabiques CH
Date of publishing: 2017-06-22
Edition number: 1
Type: Object (single object)
Partition made up of a structure of galvanised sheet steel metal profiles 90 mm wide and 0.7 mm thick, with Pladur® CH-90 studs and Pladur® E-90 studs (vertical elements), spaced 600 mm on centre, and Pladur® J-92 channels (horizontal elements). Toward the inaccessible side (hollow area) a partition face is created enclosing a Pladur® CH plasterboard 25 mm thick with E-90 first and last studs and CH-90 studs in between, having a continuous band of Pladur® intumescent acoustic sealant between both materials. On the accessible side of this partition, one or more 15mm thick Pladur® F plasterboards are screwed on, including joint treatment. Afterwards a self-bearing lining is applied, consisting of a structure of profiles of galvanized steel sheet metal on Pladur® studs and channels (horizontal elements), on whose interior side, depending on the height to be covered, the studs must be braced with angular pieces that are attached to the core of the studs and the Pladur® CH partition, leaving a space between the structure and the partition of a minimum of 10 mm. On the exterior side of this structure one or more Pladur® plasterboards are screwed on. Commensurate amounts of Pladur® materials: screws, compounds, joint tape, resilient/acoustic perimeter joints, etc., as well as anchors for channels on the floor and ceiling, etc. Completely finished with Quality Level 1 (Q1) for tile finishes, laminates, furring, etc., with Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), except on the inaccessible side of the system. Core of each Pladur® structure filled completely with mineral wool. Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

Enclosure of all types of gaps, when a high degree of fire protection and/or acoustic insulation is needed, or when, due to the limited accessibility of the gaps, it must be installed just from the outside.


Material main: Gypsum
Material secondary: Plaster
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Gypsum board
UNSPSC code: 30161509
Code: JK30
Description: Panel partitions
Code: SS-25-12-65
Description: Panel Partition Systems
Uniclass 2015 Code: Ss_25_10_30_35
Uniclass 2015 Description: Gypsum board partition systems
Code: 25-10-30-35
Description: Gypsum Board Partition Systems
CSI MasterFormat 2014 Code: 09 21 16.33
CSI MasterFormat 2014 Title: Gypsum Board Area Separation Wall Assemblies
OmniClass Number: 23-15 11 11 11
OmniClass Title: Gypsum Board Fixed Partitions
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Portugal
  • Spain

Pladur

Bases de precios

Powered by BIMobject®