Publish your products
Profiles-steel-Plannja - 20-105
Plannja

Profiles-steel-Plannja - 20-105

Plannja 20-105 är en av de allra mest använda plåtprofilerna som man ser överallt. Plannja 20-105 finns även med praktiskt kondensskydd på undersidan av plåten. 20-105-profilen skyddas av beläggningen Plannja Hard Coat.
Specification
  • Beläggning: GreenCoat Pro BT Glossy | GreenCoat Pro BT Matt Min. längd (mm): 1500.0 Max längd (mm): 10000.0 Täckande bredd (mm): 1050.0 Profilhöjd (mm): 18.0 Profildelning (mm): 105.0 Min. taklutning (°): 5.7 Tjocklek (mm): 0,6
Technical specification
  • Unique ref.plannja-20-105
  • Product familyPROFILES IN STEEL
  • Product groupProfiles in steel
  • TypeObject (single object)
  • Date of publishing2026-06-03
  • Edition number1
Related
  • Material mainMetal
  • Designed inSweden
Classification
  • BIMobject CategoryConstruction - Roof Accessories

Region availability

Europe
Åland Islands
Andorra
Cyprus
Denmark
Faroe Islands
Finland
Gibraltar
Guernsey
Iceland
Isle of Man
Jersey
Liechtenstein
Luxembourg
Malta
Monaco
Norway
San Marino
Svalbard and Jan Mayen
Sweden
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit