Replica Foliage Ceiling Raft - 1500mm x 750mmReplica Foliage Ceiling Raft - 1500mm x 750mmReplica Foliage Ceiling Raft - 1500mm x 750mm
View previous images
View next images

Replica Foliage Ceiling Raft - 1500mm x 750mm

1500mm x 750mm replica foliage raft. Designed to be suspended from ceilings with the foliage hanging down from the raft. Approx 400mm trailing foliage. Supplied with 4 fixing points, and designed to be suspended using catenary type systems.
Specification
  • • Overall Length: 1500
    • Overall Width: 750
    • Overall Height: 420
    • Gross Weight: 22
    • Shipping Weight: 23.5
    • Expected Life: 10
    • Asset Type: Fixed

    • Colour: Green
    • Constituents: Mixed replica foliage
    • Duration Unit: Years
    • Features: Biophilic Design Feature
    • Grade: ISO 9001
    • Material: Black / Green
    • Model Number: STR15-GRF
    • Name: Tiki 1500
    • Nominal Height: 420mm
    • Nominal Length: 1500mm
    • Nominal Width: 750mm
    • Shape: Rectangular
    • Size (HxWxD): 420x750x1500
    • Warranty Description: Warranty of manufacture of product lasting for 1 year
    • Warranty Duration Labour: N/A
    • Warranty Duration Parts: 1
    • Warranty Duration Unit: Year
    • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
  • Unique ref.STR15-GRF
  • Collection setFurniture
  • CollectionOther Furniture
  • TypeObject (single object)
  • Date of publishing2021-03-31
  • Edition number1
  • Width (mm)420
  • Width (mm)750
  • Depth (mm)1500
Links
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)22
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurniture

Region availability

Europe
United Kingdom
Ireland
Isle of Man