Selecting the location and language will prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
plantplan/products/98598426-85d6-4eab-b8d6-ccf9b55af19e
Home
Categories
Furniture
Other Furniture
Cabinet Top Trough - Mixed Replica Planting - 1000mm x 500mm x 200mm
Plant Plan Ltd
Follow
Cabinet Top Trough - Mixed Replica Planting - 1000mm x 500mm x 200mm
1000mm x 500mm cabinet top trough, planted with mixed replica planting to an overall height of approx. 600mm.
Download
Specification
Specification
• Overall Length: 1000 • Overall Width: 500 • Overall Height: 200 • Gross Weight: 38 • Asset Type: Fixed • Colour: White/Green • Constituents: Mixed Replica Planting • Duration Unit: Years • Expected Life: 3 • Features: Biophilic Design Feature • Grade: ISO 9001 • Material: White / Green • Model Number: CAB8040-RG • Name: Topper • Nominal Height: 600mm • Nominal Length: 1000mm • Nominal Width: 500mm • Shape: Rectangular • Size (HxWxD): 600x500x1000 • Warranty Description: Warranty of manufacture of product lasting for 1 year • Warranty Duration Labour: N/A • Warranty Duration Parts: 1 • Warranty Duration Unit: Year • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
Technical specification
Unique ref.
CAB1050-RM
Collection set
Furniture
Collection
Other Furniture
Type
Object (single object)
Date of publishing
2021-03-31
Edition number
1
Height (mm)
200
Width (mm)
500
Depth (mm)
1000
Links
Links
Product url
https://plantplan.co.uk/
Related
Related
Weight Net (Kg)
38
Classification
Classification
BIMobject Category
Furniture - Other Furniture
IFC classification
Furniture
Region availability
Europe
Ireland
Isle of Man
United Kingdom
Similar products
Karl Andersson & Söner
LOLLIPOP - Bowl H1150
Download
SEPS2BIM
F3010 - Board, Bulletin
Download
CIDER-LA MANUFACTURE
Cube – Modular seated and storage system - Pouf
Download
Swedese
Gap Café
Download
CIDER-LA MANUFACTURE
Pentagone - alcove acoustic - 3
Download
Götessons
Tell-Us
Download