Publish your products
3 x White Gloss Planters - Mixed Replica Planting - 1600mm
Archived

3 x White Gloss Planters - Mixed Replica Planting - 1600mm

3.8 out of 5 stars3.8(65 reviews)

3 x gloss white planters planted with a popular mix of replica plants (Palm Tree, Banana Plant, Ficus Plant) - 460mm diameter x 600mm tall, overall height inc. planting approx 1600mm

Includes:

- DWG60-LHF

- DWG60-RBP

Specification
  • • Overall Length: 460 • Overall Height: 600 • Gross Weight: 10 • Expected Life: 3 • Asset Type: Fixed • Colour: White, Green • Duration Unit: Years • Features: Biophilic Design Feature • Grade: ISO 9001 • Material: White, Green • Model Number: DWG60-RPS • Name: L-Series • Nominal Height: 1600mm • Nominal Length: 460mm • Nominal Width: 460mm • Shape: Cylindrical pot on a tripod • Size (HxWxD): 1600mm x 460mm • Warranty Description: Warranty of manufacture of product lasting for 1 year • Warranty Duration Labour: N/A • Warranty Duration Parts: 1 • Warranty Duration Unit: Year • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
  • Unique ref.DWG60-RPS
  • Product familyFurniture
  • Product groupOther Furniture
  • TypeObject (single object)
  • Date of publishing2021-03-31
  • Edition number1
  • Height (mm)600
  • Depth (mm)460
Links
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurniture