400mm diameter preserved moss and replica foliage hanging ball created using forest moss and a mix of attractive tropical foliage - designed to be suspended from internal ceilings.
Specification
• Overall Length: 400
• Overall Width: 400
• Asset Type: Fixed
• Colour: Green
• Constituents: Mixed replica foliage and preserved moss
• Duration Unit: Years
• Expected Life: 10
• Features: Biophilic Design Feature
• Grade: ISO 9001
• Material: Green
• Model Number: HFB40-GRF
• Name: Sphera 400
• Nominal Height: N/A
• Nominal Length: 400mm
• Nominal Width: 400mm
• Shape: Spherical
• Size (HxWxD): 400x400
• Warranty Description: Warranty of manufacture of product lasting for 1 year
• Warranty Duration Labour: N/A
• Warranty Duration Parts: 1
• Warranty Duration Unit: Year
• Warranty Guarantor Parts: info@plantplan.co.uk