Selecting the location and language will prioritise localised information. Continue
Set of 5 x Black, Concrete Effect Pots - Live Tropical Planting - 300mm

Set of 5 x Black, Concrete Effect Pots - Live Tropical Planting - 300mm

5 x washed black, concrete effect pots - Mixed Live Tropical Planting - Pot Dimensions - 150mm diameter x 145mm high, overall height inc. planting 300mm
Specification
  • • Overall Length: 150 • Overall Width: 150 • Overall Height: 300 • Gross Weight: 3 • Weekly: 4 • Asset Type: Fixed • Colour: Black, Green • Duration Unit: Years • Expected Life: 3 • Features: Biophilic Design Feature • Grade: ISO 9001 • Material: Black, Green • Model Number: SPB15-CLP • Name: C-Series • Nominal Height: 300mm • Nominal Length: 150mm • Nominal Width: 150mm • Shape: Cylindrical • Size (HxWxD): 300x150 • Warranty Description: Warranty of manufacture of product lasting for 1 year • Warranty Duration Labour: N/A • Warranty Duration Parts: 1 • Warranty Duration Unit: Year • Warranty Guarantor Parts: info@plantplan.co.uk
Technical specification
  • Unique ref.SPB15-CLP
  • Collection setFurniture
  • CollectionOther Furniture
  • TypeObject (single object)
  • Date of publishing2021-03-31
  • Edition number1
  • Height (mm)300
  • Width (mm)150
  • Depth (mm)150
Links
Related
  • Weight Net (Kg)3
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurniture

Region availability

Europe
Ireland
Isle of Man
United Kingdom