Unique ref.: | WPC-wall-cladding-profile-75x15 |
---|---|
Brand: | plasticWOOD.it |
Product family: | plusWALL |
Product group: | Wall cladding |
Width (mm): | 75 |
Height (mm): | 15 |
Depth (mm): | 2000 |
Date of publishing: | 2020-09-28 |
Edition number: | 1 |
Type: | Object (single object) |
plusWALL, is the WPC (Wood Plastic Composite) wall cladding by plasticWOOD.it. It is the perfect combination between beauty of wood and resistance of polymers, 100% made in Italy. The real outdoor solution, a wall cladding that keeps the wood feeling without the typical maintenance. Use of woodworking waste coming from first production processes and final profile fully recyclable.
Board size 75 mm width x 15 mm thickness, and 2000 mm standard length (it can be custom made, but we suggest a maximum length of 2400 mm for a better installation and shipping reasons too).
Supply of the whole system including anodized aluminum profile (if required), customized stainless steel click clips and screws.
FEATURES and BENEFITS:
· Look and touch comparable to traditional wood
· Great durability over time
· Resistance to salt corrosion and mould attack
· No splinters
· Minimal water absorption
· No maintenance, just usual cleaning
· VOC free
· High production flexibility
Wall cladding system made with profiles in plasticWOOD composite wood (WPC), boards with grooved section 75x15 mm and weight approximately 1,30 Kg per lm. Boards made in Italy, based on HDPE mixed with wood adding anti-UV, anti-fungus and anti-alga additives. System completed with anodized aluminum joists (if required) with a standard section of 40x15 mm, customized stainless steel click clips necessary to fasten the boards without screws in view. Decking and smooth finish.
Product url: | https://www.plasticwood.it/plusWALL.php |
---|---|
Installation instructions: | https://www.plasticwood.it/area-riservata.php |
COBie Product Data Sheet: | |
Product certification: | https://bit.ly/plasticWOOD_Certifications |
Technical description: | https://www.plasticwood.it/area-riservata.php |
Instruction video: | https://www.youtube.com/watch?v=1jRiDXPVieU |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/plasticwood/product/wpc-wall-cladding-profile-75x15
Material main: | Wood |
---|---|
Material secondary: | High-density polyethylene (HDPE) |
Designed in: | Italy |
Manufactured in: | Italy |
Weight Net (Kg): | 1.3 |
BIMobject Category: | Walls - Cladding |
---|
BIMobject®